Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02006 - Self-aligning pads adjustable with O-ring
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Self-aligning pads
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/pendelauflagen/02006.prj},{NB=02006-508X040_O_0},{D2=11.0},{L1=40},{L2=14.5},{L3=3.0},{E=0.0},{SW=13},{W=28},{KUGEL=10},{GEW=0.0259},{EAN=4059495008394},{NDM=8.000},{ST=0.00},{TYP=3.000},{XA=3.000},{XB=0.000},{XC=3.500},{XD=8.000},{XE=45.000},{XF=2.100},{XG=10.120},{XH=5.420},{XI=0.600},{BEST=02006-508X040},{FORM=O},{AUSF=Edelstahlkugel mit Diamant-Oberfläche},{D1=M 8},{SW1=-},{BELASTUNG=15.5},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{XPOS=0,[-14:14]},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{WX=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
E
width
[mm]
SW
width across flats
[mm]
SW1
[mm]
W
[mm]
KUGEL
ball-Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
02006-106X012
02006-106X012
C
plain, flattened steel ba...
M 6
6.0
12
9.5
1.5
11.5
10
-
10
7
9
0.0073
Yes
84662080
4059495008226
31.12.2099
98% availability of produ...
02006-106X025
02006-106X025
C
plain, flattened steel ba...
M 6
6.0
25
9.5
1.5
11.5
10
-
10
7
9
0.0095
Yes
84662080
4059495008233
31.12.2099
98% availability of produ...
02006-106X040
02006-106X040
C
plain, flattened steel ba...
M 6
6.0
40
9.5
1.5
11.5
10
-
10
7
9
0.0120
Yes
84662080
4059495008240
31.12.2099
98% availability of produ...
02006-108X012
02006-108X012
C
plain, flattened steel ba...
M 8
8.5
12
13.0
1.5
15.0
13
-
10
10
15
0.0164
Yes
84662080
4059495008257
31.12.2099
98% availability of produ...
02006-108X025
02006-108X025
C
plain, flattened steel ba...
M 8
8.5
25
13.0
1.5
15.0
13
-
10
10
15
0.0205
Yes
84662080
4059495008264
31.12.2099
98% availability of produ...
02006-108X040
02006-108X040
C
plain, flattened steel ba...
M 8
8.5
40
13.0
1.5
15.0
13
-
10
10
15
0.0251
Yes
84662080
4059495008271
31.12.2099
98% availability of produ...
02006-306X012
02006-306X012
F
serrated, flattened steel...
M 6
6.0
12
9.5
1.5
11.5
10
-
10
7
9
0.0072
Yes
84662080
4059495008288
31.12.2099
98% availability of produ...
02006-306X025
02006-306X025
F
serrated, flattened steel...
M 6
6.0
25
9.5
1.5
11.5
10
-
10
7
9
0.0095
Yes
84662080
4059495008295
31.12.2099
98% availability of produ...
02006-306X040
02006-306X040
F
serrated, flattened steel...
M 6
6.0
40
9.5
1.5
11.5
10
-
10
7
9
0.0120
Yes
84662080
4059495008301
31.12.2099
98% availability of produ...
02006-308X012
02006-308X012
F
serrated, flattened steel...
M 8
8.5
12
13.0
1.5
15.0
13
-
10
10
15
0.0161
Yes
84662080
4059495008318
31.12.2099
98% availability of produ...
02006-308X025
02006-308X025
F
serrated, flattened steel...
M 8
8.5
25
13.0
1.5
15.0
13
-
10
10
15
0.0201
Yes
84662080
4059495008325
31.12.2099
98% availability of produ...
02006-308X040
02006-308X040
F
serrated, flattened steel...
M 8
8.5
40
13.0
1.5
15.0
13
-
10
10
15
0.0246
Yes
84662080
4059495008332
31.12.2099
98% availability of produ...
02006-706X012
02006-706X012
K
plain, flattened POM ball
M 6
6.0
12
9.5
1.5
11.5
10
-
10
7
2
0.0308
Yes
84662080
4059495008646
31.12.2099
98% availability of produ...
02006-706X025
02006-706X025
K
plain, flattened POM ball
M 6
6.0
25
9.5
1.5
11.5
10
-
10
7
2
0.0082
Yes
84662080
4059495008653
31.12.2099
98% availability of produ...
02006-706X040
02006-706X040
K
plain, flattened POM ball
M 6
6.0
40
9.5
1.5
11.5
10
-
10
7
2
0.0107
Yes
84662080
4059495008660
31.12.2099
98% availability of produ...
02006-708X012
02006-708X012
K
plain, flattened POM ball
M 8
8.5
12
13.0
1.5
15.0
13
-
10
10
4
0.0125
Yes
84662080
4059495008677
31.12.2099
98% availability of produ...
02006-708X025
02006-708X025
K
plain, flattened POM ball
M 8
8.5
25
13.0
1.5
15.0
13
-
10
10
4
0.0165
Yes
84662080
4059495008684
31.12.2099
98% availability of produ...
02006-708X040
02006-708X040
K
plain, flattened POM ball
M 8
8.5
40
13.0
1.5
15.0
13
-
10
10
4
0.0213
Yes
84662080
4059495008691
31.12.2099
98% availability of produ...
02006-506X012
02006-506X012
O
stainless steel ball with...
M 6
8.0
12
10.0
2.0
0.0
10
-
28
7
9.2
0.0075
Yes
84662080
4059495008349
31.12.2099
98% availability of produ...
02006-506X025
02006-506X025
O
stainless steel ball with...
M 6
8.0
25
10.0
2.0
0.0
10
-
28
7
9.2
0.0096
Yes
84662080
4059495008356
31.12.2099
98% availability of produ...
02006-506X040
02006-506X040
O
stainless steel ball with...
M 6
8.0
40
10.0
2.0
0.0
10
-
28
7
9.2
0.0121
Yes
84662080
4059495008363
31.12.2099
98% availability of produ...
02006-508X012
02006-508X012
O
stainless steel ball with...
M 8
11.0
12
14.5
3.0
0.0
13
-
28
10
15.5
0.0174
Yes
84662080
4059495008370
31.12.2099
98% availability of produ...
02006-508X025
02006-508X025
O
stainless steel ball with...
M 8
11.0
25
14.5
3.0
0.0
13
-
28
10
15.5
0.0220
Yes
84662080
4059495008387
31.12.2099
98% availability of produ...
02006-508X040
02006-508X040
O
stainless steel ball with...
M 8
11.0
40
14.5
3.0
0.0
13
-
28
10
15.5
0.0259
Yes
84662080
4059495008394
31.12.2099
98% availability of produ...
02006-510X015
02006-510X015
O
stainless steel ball with...
M 10
14.0
15
16.0
3.0
0.0
17
3
28
13
18.8
0.0320
Yes
84662080
4059495008400
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청