Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02027 - Rest pads pin form, external thread
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Rest pads, locating pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/auflagebolzen_aufnahmebolzen/02027_1.prj},{NB=02027-1100630},{BEST=02027-1100630},{D=M10},{D1=6},{H=30},{H1=15},{B=14.0},{E=19.0},{SW=17},{GEW=0.0300},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495323961},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{NDM=10.0},{XA=7.7},{XB=2.500},{XC=0.8},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
H
Length
[mm]
H1
Length
[mm]
B
Length
[mm]
E
distance
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
02027-1060420
02027-1060420
M6
4
20
10
8.0
11.0
10
0.0078
Yes
84662080
4059495323909
31.12.2099
98% Warenverfügbarkeit. N...
02027-1060430
02027-1060430
M6
4
30
15
8.0
11.0
10
0.0115
Yes
84662080
4059495323916
31.12.2099
98% Warenverfügbarkeit. N...
02027-1080430
02027-1080430
M8
4
30
15
10.0
14.4
13
0.0168
Yes
84662080
4059495323923
31.12.2099
98% Warenverfügbarkeit. N...
02027-1080440
02027-1080440
M8
4
40
20
10.0
14.4
13
0.0228
Yes
84662080
4059495323930
31.12.2099
98% Warenverfügbarkeit. N...
02027-1080630
02027-1080630
M8
6
30
15
10.0
14.4
13
0.0199
Yes
84662080
4059495323947
31.12.2099
98% Warenverfügbarkeit. N...
02027-1080640
02027-1080640
M8
6
40
20
10.0
14.4
13
0.0267
Yes
84662080
4059495323954
31.12.2099
98% Warenverfügbarkeit. N...
02027-1100630
02027-1100630
M10
6
30
15
14.0
19.0
17
0.0300
Yes
84662080
4059495323961
31.12.2099
98% Warenverfügbarkeit. N...
02027-1100650
02027-1100650
M10
6
50
25
14.0
19.0
17
0.0532
Yes
84662080
4059495323978
31.12.2099
98% Warenverfügbarkeit. N...
02027-1100830
02027-1100830
M10
8
30
15
14.0
19.0
17
0.0343
Yes
84662080
4059495323985
31.12.2099
98% Warenverfügbarkeit. N...
02027-1100850
02027-1100850
M10
8
50
25
14.0
19.0
17
0.0579
Yes
84662080
4059495323992
31.12.2099
98% Warenverfügbarkeit. N...
02027-1120640
02027-1120640
M12
6
40
20
14.0
21.2
19
0.0485
Yes
84662080
4059495324005
31.12.2099
98% Warenverfügbarkeit. N...
02027-1120660
02027-1120660
M12
6
60
30
14.0
21.2
19
0.0746
Yes
84662080
4059495324012
31.12.2099
98% Warenverfügbarkeit. N...
02027-1120840
02027-1120840
M12
8
40
20
14.0
21.2
19
0.0550
Yes
84662080
4059495324029
31.12.2099
98% Warenverfügbarkeit. N...
02027-1120860
02027-1120860
M12
8
60
30
14.0
21.2
19
0.0826
Yes
84662080
4059495324036
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청