Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02334 - Work Supports
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Workpiece supports
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/abstuetzelemente/02334.prj},{NB=02334-06029_0},{B=19},{D=12},{H=35},{H1=29},{H2=15},{H3=17.6},{L=38},{L1=13},{L2=8},{L3=15},{FN=4000},{F1=0},{F2=6},{GEW=0.1479},{EAN=4059495014593},{POSX1=6},{NDM=6},{ST=1.00},{XA=10},{XB=6},{XC=5},{XD=2.5},{XF=8},{XG=11},{XH=6.6},{XI=10},{XJ=20.000},{XK=1.800},{XL=7.800},{BEST=02334-06029},{G=M 6 x10},{M=M 6 x 16},{N=M 6},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{ZEICHNUNG=Anwendungsbeispiel},{POSX=[0:$POSX1.]},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{M1=Kugeldruckschraube},{N1=Durchgangsbohrung für Zylinderschraube mit Innensechskant DIN 912},{ZGT=Verdrehsicherung},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
D
diameter
[mm]
G
thread
[mm]
H
height
[mm]
H1
height
[mm]
H2
distance
[mm]
H3
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
distance
[mm]
L3
distance
[mm]
M
Ball Pressure Screw
[mm]
N
Hole for Socket Head Screw DIN 912
[mm]
FN
force
[N]
F1
inital spring force F1
[N]
F2
final spring force F1
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
02334-06029
02334-06029
19
12
M 6 x10
35
29
15
17.6
38
13
8
15
M 6 x 16
M 6
4000
0
6
0.1479
Yes
84662080
4059495014593
31.12.2099
98% Warenverfügbarkeit. N...
02334-08037
02334-08037
22
16
M 8 x 15
47
37
20
21.1
50
16
10
20
M 8 x 20
M 8
6000
0
7
0.2832
Yes
84662080
4059495014609
31.12.2099
98% Warenverfügbarkeit. N...
02334-12047
02334-12047
32
25
M 12 x 20
57
47
27
28.3
75
25
15
30
M 12 x 30
M 12
9000
1
11
0.7908
Yes
84662080
4059495014616
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청