Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01148 - Subplates, grey cast iron with T-slots
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Plates
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/platten/01148_12.prj},{NB=01148-3148080},{DX=0},{H=60.0},{H4=23.0},{L=800},{L2=640},{L3=600},{L4=400.0},{L5=400.0},{L6=300.0},{L7=135.0},{L9X=160.0},{L9=160},{L10=320},{TX=14.0},{T=14},{NL=4.0},{NL1=4.0},{ANZAHL=0.0},{GEW=230.000},{VERS=4},{XX=MIN},{XA=320.0},{XB=3.0},{XC=26.0},{XD=17.5},{XE=16.5},{XF=0.0},{XG=0.0},{XH=0.0},{XI=100.0},{NDM=MIN},{ST=MIN},{NDM1=MIN},{ST1=MIN},{A1=600},{A2=400},{A3=320},{A4=23},{A5=11},{A6=23},{A7=0.600},{B1=MIN},{B2=MIN},{B3=MIN},{B4=MIN},{B5=MIN},{B6=MIN},{BEST=01148-3148080},{AUSF=Mit T-Nut},{FORM=C},{D=-},{D1=-},{D3=M16},{D4=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059495508382},{FILTER=NORELEM},{ZGT1=Rasterbohrung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D3
thread
[mm]
D4
thread
[mm]
H
height
[mm]
H4
height
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L9
Length
[mm]
L10
distance
[mm]
T
Slot width
[mm]
NL
Reihen in X-Richtung
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01148-3144040
01148-3144040
M16
M12
60.0
23.0
400
320
300
200.0
200.0
150.0
55.0
80
0
14
4.0
56.000
Yes
84662020
4059495508351
98% Warenverfügbarkeit. N...
31.12.2099
01148-3145050
01148-3145050
M16
M12
60.0
23.0
500
400
200
0.0
250.0
200.0
75.0
100
200
14
4.0
90.000
Yes
84662020
4059495508368
98% Warenverfügbarkeit. N...
31.12.2099
01148-3146363
01148-3146363
M16
M16
60.0
23.0
630
500
400
200.0
315.0
200.0
100.0
125
200
14
4.0
150.000
Yes
84662020
4059495508375
98% Warenverfügbarkeit. N...
31.12.2099
01148-3148080
01148-3148080
M16
M16
60.0
23.0
800
640
600
400.0
400.0
300.0
135.0
160
320
14
4.0
230.000
Yes
84662020
4059495508382
98% Warenverfügbarkeit. N...
31.12.2099
01148-3184040
01148-3184040
M16
M12
75.0
30.0
400
320
300
200.0
200.0
150.0
55.0
80
0
18
4.0
68.000
Yes
84662020
4059495508399
98% Warenverfügbarkeit. N...
31.12.2099
01148-3185050
01148-3185050
M16
M12
75.0
30.0
500
400
200
0.0
250.0
200.0
75.0
100
200
18
4.0
108.000
Yes
84662020
4059495508405
98% Warenverfügbarkeit. N...
31.12.2099
01148-3186363
01148-3186363
M16
M16
75.0
30.0
630
500
400
200.0
315.0
200.0
100.0
125
200
18
4.0
180.000
Yes
84662020
4059495508412
98% Warenverfügbarkeit. N...
31.12.2099
01148-3188080
01148-3188080
M16
M16
75.0
30.0
800
640
600
400.0
400.0
300.0
135.0
160
320
18
4.0
295.000
Yes
84662020
4059495508429
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청