Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01126-10 - Baseplates, grey cast iron, round, with grid holes
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Plates
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/platten/01126-10_1.prj},{NB=01126-10-21250050},{D=12},{D2=500},{H=50},{L2=300},{L6=400},{N1=68},{NL=9},{NB1=9},{GEW=70.000},{AUSFX=2},{VERS=0.000},{XA=12.5},{XB=15.0},{XC=18.0},{XD=16.0},{XE=26.0},{XF=18.0},{XG=17.5},{XH=-1.0},{XI=-1.0},{NDM=12.0},{ST=0.00},{NDM1=0.0},{ST1=0.00},{XX=0.0},{BEST=01126-10-21250050},{AUSF=mit Rasterbohrungen},{D1=M12},{D4=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059495512785},{FILTER=NORELEM},{ZGT1=Rasterbohrung},{ZGT2=Positionierbohrung},{ZGT3=Durchgangsbohrung für Zylinderschraube DIN 912}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
Passbohrung +0,025/+0,015
[mm]
D1
thread
[mm]
D2
width
[mm]
D4
diameter
[mm]
H
height
[mm]
L2
Length
[mm]
L6
Length
[mm]
N1
Number of M.T.P. holes
[mm]
NL
Reihen in X-Richtung
ⁿ/ₐ
NB1
Reihen in Y-Richtung
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01126-10-21230050
01126-10-21230050
12
M12
300
M12
50
150
220
24
5
5
23.000
Yes
84662020
4059495512761
98% Warenverfügbarkeit. N...
31.12.2099
01126-10-21240050
01126-10-21240050
12
M12
400
M12
50
250
320
44
7
7
42.000
Yes
84662020
4059495512778
98% Warenverfügbarkeit. N...
31.12.2099
01126-10-21250050
01126-10-21250050
12
M12
500
M16
50
300
400
68
9
9
70.000
Yes
84662020
4059495512785
98% Warenverfügbarkeit. N...
31.12.2099
01126-10-21260050
01126-10-21260050
12
M12
600
M16
50
400
500
96
11
11
98.000
Yes
84662020
4059495512792
98% Warenverfügbarkeit. N...
31.12.2099
01126-10-21650050
01126-10-21650050
16
M16
500
M16
50
300
400
68
9
9
68.000
Yes
84662020
4059495512808
98% Warenverfügbarkeit. N...
31.12.2099
01126-10-21660050
01126-10-21660050
16
M16
600
M16
50
400
500
96
11
11
95.000
Yes
84662020
4059495512815
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청