Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01850 - Workholding cubes, grey cast iron with T-slots
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Cube tombstone
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/aufspannwuerfel/01850_12.prj},{NB=01850-314100125},{L=1000},{L1=600},{L2=800},{L3=200},{L4X=800},{L6=400},{L7=165},{L9=160},{L11=25},{H=1250},{H1=55},{H3=18},{H4=23},{D=0},{D2=25},{N=0},{NL1=6},{BN=14},{GEW=1358.000},{NDM=16.0},{XA=125.0},{EE1=0.0},{DD=0},{XB=50.0},{XC=30.0},{XD=36.0},{XE=65.0},{XF=22.0},{VERS=5},{XG=32.0},{XH=21.5},{XI=22.0},{XJ=33},{XK=21.0},{XL=250},{XM=50.000},{XN=90},{XO=55},{XP=11},{XQ=23},{XR=23},{XS=0.600},{XT=MIN},{XU=MIN},{XV=MIN},{XW=MIN},{XX=MIN},{TAB=MIN},{BEST=01850-314100125},{L4=},{L5=500},{D1=0},{D3=M20},{D4=M20},{D5=M16},{NL=0},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059495508856},{FILTER=WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM,},{ZGT=Rasterbohrung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
ⁿ/ₐ
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L9
Length
[mm]
L11
Length
ⁿ/ₐ
H
height
ⁿ/ₐ
H1
height
ⁿ/ₐ
H3
height
ⁿ/ₐ
H4
height
ⁿ/ₐ
D2
borehole
ⁿ/ₐ
D3
borehole
ⁿ/ₐ
D4
borehole
ⁿ/ₐ
D5
thread
ⁿ/ₐ
NL1
Richtung
ⁿ/ₐ
BN
T-Nutenbrete
[mm]
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
NDM
nominal diameter
[mm]
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01850-314040050
01850-314040050
400
250
320
300
200
200
150
55
100
25
500
50
18
23
20
M16
M12
M16
3
14
160.000
Infotext
Info
Yes
84662020
4059495508764
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-314040065
01850-314040065
400
250
320
300
200
200
150
55
100
25
650
50
18
23
20
M16
M12
M16
4
14
200.000
Infotext
Info
Yes
84662020
4059495508771
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-314050060
01850-314050060
500
300
400
200
250
200
75
100
25
600
50
18
23
20
M16
M12
M16
4
14
270.000
Infotext
Info
Yes
84662020
4059495508788
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-314050075
01850-314050075
500
300
400
200
250
200
75
100
25
750
50
18
23
20
M16
M12
M16
5
14
300.000
Infotext
Info
Yes
84662020
4059495508795
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-314063070
01850-314063070
630
350
500
400
315
200
100
125
25
700
50
18
23
25
M16
M16
M16
4
14
375.000
Infotext
Info
Yes
84662020
4059495508801
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-314063085
01850-314063085
630
350
500
400
315
200
100
125
25
850
50
18
23
25
M16
M16
M16
5
14
460.000
Infotext
Info
Yes
84662020
4059495508818
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-314080080
01850-314080080
800
500
640
600
400
400
300
135
150
25
800
50
18
23
25
M16
M16
M16
4
14
655.000
Infotext
Info
Yes
84662020
4059495508825
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-314080100
01850-314080100
800
500
640
600
400
400
300
135
150
25
1000
50
18
23
25
M16
M16
M16
5
14
800.000
Infotext
Info
Yes
84662020
4059495508832
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-314100100
01850-314100100
1000
600
800
200
500
400
165
160
25
1000
55
18
23
25
M20
M20
M16
5
14
1146.000
Infotext
Info
Yes
84662020
4059495508849
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-314100125
01850-314100125
1000
600
800
200
500
400
165
160
25
1250
55
18
23
25
M20
M20
M16
6
14
1358.000
Infotext
Info
Yes
84662020
4059495508856
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-318040050
01850-318040050
400
250
320
300
200
200
150
55
100
25
500
50
18
30
20
M16
M12
M16
3
18
155.000
Infotext
Info
Yes
84662020
4059495508863
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-318040065
01850-318040065
400
250
320
300
200
200
150
55
100
25
650
50
18
30
20
M16
M12
M16
4
18
190.000
Infotext
Info
Yes
84662020
4059495508870
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-318050060
01850-318050060
500
300
400
200
250
200
75
100
25
600
50
18
30
20
M16
M12
M16
4
18
1.870
Infotext
Info
Yes
84662020
4059495508887
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-318050075
01850-318050075
500
300
400
200
250
200
75
100
25
750
50
18
30
20
M16
M12
M16
5
18
290.000
Infotext
Info
Yes
84662020
4059495508894
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-318063070
01850-318063070
630
350
500
400
315
200
100
125
25
700
50
18
30
25
M16
M16
M16
4
18
365.000
Infotext
Info
Yes
84662020
4059495508900
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-318063085
01850-318063085
630
350
500
400
315
200
100
125
25
850
50
18
30
25
M16
M16
M16
5
18
450.000
Infotext
Info
Yes
84662020
4059495508917
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-318080080
01850-318080080
800
500
640
600
400
400
300
135
150
25
800
50
18
30
25
M16
M16
M16
4
18
638.000
Infotext
Info
Yes
84662020
4059495508924
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-318080100
01850-318080100
800
500
640
600
400
400
300
135
150
25
1000
50
18
30
25
M16
M16
M16
5
18
790.000
Infotext
Info
Yes
84662020
4059495508931
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-318100100
01850-318100100
1000
600
800
200
500
400
165
160
25
1000
55
18
30
25
M20
M20
M16
5
18
1146.000
Infotext
Info
Yes
84662020
4059495508948
16.0
98% Warenverfügbarkeit. N...
31.12.2099
01850-318100125
01850-318100125
1000
600
800
200
500
400
165
160
25
1250
55
18
30
25
M20
M20
M16
6
18
1358.000
Infotext
Info
Yes
84662020
4059495508955
16.0
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청