Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01251 - Angle plates, grey cast iron, wide with grid holes
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Angle Plate
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/aufspannwinkel/01251_1.prj},{NB=01251-212805280},{B=525},{B2=115},{B3=320},{D=12},{APASSX=0.0},{D3X=0.0},{H=800},{H1=45},{H2=75},{F=0.0},{G=0.0},{L=800},{L2=640},{L8=50},{L9=0},{TN=0},{N=0},{N1=240},{NL=15},{NL1=14},{GEW=477.000},{XA=500.0},{XB=45.0},{XC=12.5},{XD=15.0},{XE=18.0},{XF=25.0},{XG=25.0},{XH=0.3},{NDM=0.0},{KDM=13.835},{ST=2.00},{NDM1=16.0},{KDM1=18.376},{ST1=2.00},{XI=45},{NDM2=24},{KDM2=13.835},{ST2=2.00},{XJ=110},{XK=110},{XL=10},{XM=50},{XN=200},{XO=210},{XP=250},{XR=115},{XS=422.500},{XT=175.000},{XU=65},{XV=585},{XW=117.500},{BEST=01251-212805280},{FORM=B},{D1=M12},{D3=-},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059495506463},{FILTER=NORELEM},{ZGT=Rasterbohrung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
width
[mm]
B2
width
[mm]
B3
width
[mm]
D
Passbohrungen Rastersystem
ⁿ/ₐ
D1
thread
[mm]
H
total height
[mm]
H1
total height
[mm]
H2
total height
[mm]
L
total width
[mm]
L2
total width
[mm]
L8
total width
[mm]
N1
Number of M.T.P. holes
ⁿ/ₐ
NL
Reihen in X-Richtung
ⁿ/ₐ
NL1
Reihen in Y-Richtung
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01251-212302230
01251-212302230
B
220
90
100
12
M12
300
30
75
300
250
40
30
5
4
50.000
Yes
84662020
4059495506425
98% Warenverfügbarkeit. N...
31.12.2099
01251-212402840
01251-212402840
B
280
90
160
12
M12
400
30
75
400
320
40
56
7
6
87.000
Yes
84662020
4059495506432
98% Warenverfügbarkeit. N...
31.12.2099
01251-212503450
01251-212503450
B
340
90
200
12
M12
500
35
75
500
400
50
90
9
8
173.000
Yes
84662020
4059495506449
98% Warenverfügbarkeit. N...
31.12.2099
01251-212634363
01251-212634363
B
435
100
250
12
M12
630
40
40
630
500
50
144
11
11
300.000
Yes
84662020
4059495506456
98% Warenverfügbarkeit. N...
31.12.2099
01251-212805280
01251-212805280
B
525
115
320
12
M12
800
45
75
800
640
50
240
15
14
477.000
Yes
84662020
4059495506463
98% Warenverfügbarkeit. N...
31.12.2099
01251-216302230
01251-216302230
B
220
90
100
16
M16
300
30
75
300
250
40
30
5
4
46.000
Yes
84662020
4059495506470
98% Warenverfügbarkeit. N...
31.12.2099
01251-216402840
01251-216402840
B
280
90
160
16
M16
400
30
75
400
320
40
56
7
6
85.000
Yes
84662020
4059495506487
98% Warenverfügbarkeit. N...
31.12.2099
01251-216503450
01251-216503450
B
340
90
200
16
M16
500
35
75
500
400
50
90
9
8
170.000
Yes
84662020
4059495506494
98% Warenverfügbarkeit. N...
31.12.2099
01251-216634363
01251-216634363
B
435
100
250
16
M16
630
40
40
630
500
50
144
11
11
295.000
Yes
84662020
4059495506500
98% Warenverfügbarkeit. N...
31.12.2099
01251-216805280
01251-216805280
B
525
115
320
16
M16
800
45
75
800
640
50
240
15
14
470.000
Yes
84662020
4059495506517
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청