Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
85000-10 - Stepper motor with integrated positioning control
norelem
Electromechanics
85000 Stepper motors Lifting columns
Stepper motors
Powered by
CAD모델 선택
{norelem/elektromechanik/gruppe_85000/schrittmotoren/85000-10.prj},{NB=85000-10-170043},{A=31.00},{A1=33},{A2=43.5},{B=42.0},{D=5.00},{D1=22.0},{D3=5.2},{E=4.5},{H=90.0},{L1=20.0},{L3=2.0},{L4=15},{L5=78},{L6=24.0},{S=0},{HALTEMOMENT=0.43},{TM=0.068},{GEW=0.5339},{EAN=4059495507910},{TYP=1.000},{TYP1=1},{TYP2=1},{XA=0.000},{XB=0.000},{XC=0.000},{XD=0.000},{XE=0.000},{XF=6.500},{XG=0.300},{XH=11.000},{XI=4.000},{XJ=60.200},{TYP3=1},{BEST=85000-10-170043},{GR=NEMA 17},{D2=M3X4,5},{SSVDC=+24 - +36},{MSVDC=+24 - +48},{PHS=einstellbar bis 1.7},{SCHNITTS=DIGITAL I/O-BAC, TAKT/RICHTUNG-BAC },{SAB=EINSTELLBAR},{EINGANG=6 (+24 - +36 V DC)},{AUSGANG=2 (+24 V DC)},{SCHRITTA=1/8, 1/4, 1/2, 1/1 },{ENCODER=INTEGRIERT ZUR ÜBERWACHUNG DER POSITION },{BS=Infotext}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
thread
ⁿ/ₐ
D3
diameter
[mm]
E
distance
[mm]
H
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
S
height
[mm]
SSVDC
Control voltage VDC
ⁿ/ₐ
MSVDC
Motor voltage VDC
ⁿ/ₐ
HALTEMOMENT
Retaining torque Nm
[Nm]
PHS
Phase current A
ⁿ/ₐ
TM
moment of inertia kgcm²
[kgcm²]
SCHNITTS
Interfaces
ⁿ/ₐ
SAB
Current reduction
ⁿ/ₐ
EINGANG
Inputs
ⁿ/ₐ
AUSGANG
Outputs
ⁿ/ₐ
SCHRITTA
Step resolution
ⁿ/ₐ
ENCODER
Encoder
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
85000-10-170043
85000-10-170043
NEMA 17
31.00
33
43.5
42.0
5.00
22.0
M3X4,5
5.2
4.5
90.0
20.0
2.0
15
78
24.0
0
+24 - +36
+24 - +48
0.43
einstellbar bis 1.7
0.068
DIGITAL I/O-BAC, TAKT/RIC...
AJUSTABLE
6 (+24 - +36 V DC)
2 (+24 V DC)
1/8, 1/4, 1/2, 1/1
INTEGRIERT ZUR ÜBERWACHUN...
0.5339
Yes
85011040
4059495507910
31.12.2099
98% Warenverfügbarkeit. N...
85000-10-230200
85000-10-230200
NEMA 23
47.14
47
28.0
57.4
6.35
38.1
Ø 5,1
5.2
5.8
90.0
20.6
1.6
15
109
24.4
5
+24 - +36
+24 - +48
2.00
adjustable up to 3
0.390
DIGITAL I/O-BAC, TAKT/RIC...
AJUSTABLE
6 (+24 - +36 V DC)
2 (+24 V DC)
1/8, 1/4, 1/2, 1/1
INTEGRIERT ZUR ÜBERWACHUN...
1.3200
Yes
85011040
4059495507927
31.12.2099
98% Warenverfügbarkeit. N...
85000-10-340820
85000-10-340820
NEMA 34
69.60
0
0.0
86.0
14.00
73.0
Ø 6,5
0.0
13.0
129.2
37.0
1.6
25
183
34.0
9
+24 - +36
+24 - +60
8.20
adjustable up to 6,3
3.600
DIGITAL I/O ODER TAKT/RIC...
AJUSTABLE
6 (+24 - +36 V DC)
2 (+24 V DC)
1/8, 1/4, 1/2, 1/1
INTEGRIERT ZUR ÜBERWACHUN...
4.4300
Yes
85011040
4059495507934
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청