카탈로그: Märkische Stanz-Partner
생성됨: 21.10.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FE 835 LB - Compression springs, US color coded, Blue: light load springs
Märkische Stanz-Partner
Federelemente
Powered by
CAD모델 선택
{msp/federelemente/fe835lb.prj},{NB=FE835LB/25x064 (0)},{TYPE=FE835LB},{COMPANY=MSP},{DH=25},{LO=64},{DD=12.5},{C=35.5},{SX=0.0},{S1=16.0},{F1=568},{S2=25.6},{F2=909},{SN=32.0},{FN=1136},{SB=33.3},{FB=1182},{MAT=Cr-Si},{BXH=5,50 x 2,60},{DE=24.40},{B=5.500},{H=2.600},{HIDE=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
DH
Hole diameter
[mm]
LO
Free length
[mm]
DD
Rod diameter
[mm]
C
Rate /±10%
[N/mm]
S1
Working stroke
[mm]
F1
Force
[N]
S2
Working stroke
[mm]
F2
Force
[N]
SN
Working stroke
[mm]
FN
Force
[N]
FE835LB/10x025
FE835LB/10x025
FE835LB
MSP
10
25
5.0
14.4
6.3
91
10.0
144
12.5
180
FE835LB/10x032
FE835LB/10x032
FE835LB
MSP
10
32
5.0
12.3
8.0
98
12.8
157
16.0
197
FE835LB/10x038
FE835LB/10x038
FE835LB
MSP
10
38
5.0
9.8
9.5
93
15.2
149
19.0
186
FE835LB/10x044
FE835LB/10x044
FE835LB
MSP
10
44
5.0
8.8
11.0
97
17.6
155
22.0
194
FE835LB/10x051
FE835LB/10x051
FE835LB
MSP
10
51
5.0
7.5
12.8
96
20.4
153
25.5
191
FE835LB/10x064
FE835LB/10x064
FE835LB
MSP
10
64
5.0
4.9
16.0
78
25.6
125
32.0
157
FE835LB/10x076
FE835LB/10x076
FE835LB
MSP
10
76
5.0
3.8
19.0
72
30.4
116
38.0
144
FE835LB/10x305
FE835LB/10x305
FE835LB
MSP
10
305
5.0
1.2
76.3
92
122.0
146
152.5
183
FE835LB/13x025
FE835LB/13x025
FE835LB
MSP
13
25
6.3
18.9
6.3
119
10.0
189
12.5
236
FE835LB/13x032
FE835LB/13x032
FE835LB
MSP
13
32
6.3
15.4
8.0
123
12.8
197
16.0
246
FE835LB/13x038
FE835LB/13x038
FE835LB
MSP
13
38
6.3
13.5
9.5
128
15.2
205
19.0
257
FE835LB/13x044
FE835LB/13x044
FE835LB
MSP
13
44
6.3
11.8
11.0
130
17.6
208
22.0
260
FE835LB/13x051
FE835LB/13x051
FE835LB
MSP
13
51
6.3
10.0
12.8
128
20.4
204
25.5
255
FE835LB/13x064
FE835LB/13x064
FE835LB
MSP
13
64
6.3
7.6
16.0
122
25.6
195
32.0
243
FE835LB/13x076
FE835LB/13x076
FE835LB
MSP
13
76
6.3
5.9
19.0
112
30.4
179
38.0
224
FE835LB/13x089
FE835LB/13x089
FE835LB
MSP
13
89
6.3
4.8
22.2
107
35.6
171
44.5
214
FE835LB/13x102
FE835LB/13x102
FE835LB
MSP
13
102
6.3
3.4
25.5
87
40.8
139
51.0
173
FE835LB/13x305
FE835LB/13x305
FE835LB
MSP
13
305
6.3
1.6
76.2
122
122.0
195
152.5
244
FE835LB/16x025
FE835LB/16x025
FE835LB
MSP
16
25
8.0
22.9
6.3
144
10.0
229
12.5
286
FE835LB/16x032
FE835LB/16x032
FE835LB
MSP
16
32
8.0
22.5
8.0
180
12.8
288
16.0
360
FE835LB/16x038
FE835LB/16x038
FE835LB
MSP
16
38
8.0
18.9
9.5
180
15.2
287
19.0
359
FE835LB/16x044
FE835LB/16x044
FE835LB
MSP
16
44
8.0
16.8
11.0
185
17.6
296
22.0
370
FE835LB/16x051
FE835LB/16x051
FE835LB
MSP
16
51
8.0
15.4
12.8
197
20.4
314
25.5
393
FE835LB/16x064
FE835LB/16x064
FE835LB
MSP
16
64
8.0
10.5
16.0
168
25.6
269
32.0
336
FE835LB/16x076
FE835LB/16x076
FE835LB
MSP
16
76
8.0
9.8
19.0
186
30.4
298
38.0
372
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
NC.060.09.00500 - Gas Spring, Standard, compact height
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0114 - Flange
Märkische Stanz-Partner
02.06.2020
NC.030.20.04700...1 - Gas Spring, compact, side connection
Märkische Stanz-Partner
02.06.2020
NC.060.10.03000 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.070.00.00250 - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
NC.060.10.01500 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.88.00.038.0402 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0380 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.150.0276 - Flange
Märkische Stanz-Partner
02.06.2020
NC.060.09.05000.1 - Gas Spring, Standard, compact height
Märkische Stanz-Partner
02.06.2020
NC.88.00.025.0149 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0241 - Flange
Märkische Stanz-Partner
02.06.2020
NC.015.00.00170...1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.030.20.01800...1 - Gas Spring, compact, side connection
Märkische Stanz-Partner
02.06.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청