카탈로그: MOVET
생성됨: 03.08.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
NFL - Flange bearings 2-hole
MOVET
Flange bearings and housing units
Flange bearings
Powered by
CAD모델 선택
{movet/flanschlager_und_gehaeuseeinheiten/flanschlager/nfl_asmtab.prj},{NB=MOVET+Flanschlager 2-Loch+NFL+S+25+0_(hochB)},{TYP=NFL205},{HIDE=0},{LODLEVEL=hoch},{WELLE=25},{A=131},{E=99.0},{B=70},{G=13.5},{L=29},{S=11},{I=17.0},{GEWICHT=0.29},{M=M10},{ANZUGSMOMENT=25},{MG=Kunststoff PBT (Polybutylenterephthalat)},{WINKEL=0},{VERS=15},{ZUBEHOER=},{GFVIS=schwarz},{PPATH=nfl/nfl_asmtpl.prj},{LSVIS=B Stahl},{INFO=Katalog-PDF}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
WELLE
Shaft diameter Ø
[mm]
A
[mm]
E
[mm]
B
[mm]
G
[mm]
L
[mm]
S
[mm]
I
[mm]
GEWICHT
Weight
[kg]
M
Bore for
ⁿ/ₐ
ANZUGSMOMENT
Max. Tightening torque (Nm)
[Nm]
MG
Material housing
ⁿ/ₐ
LS
Bearing insert
ⁿ/ₐ
GFVIS
Housing colors
ⁿ/ₐ
MOVET+NFL20112MBW
NFL201
4061408090198
12
114
90.0
65
11.4
27
11
15.4
0.27
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+NFL20112MUCW
NFL201
4061408029389
12
114
90.0
65
11.4
27
11
15.4
0.27
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+NFL20112MBB
NFL201
4061408116508
12
114
90.0
65
11.4
27
11
15.4
0.27
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+NFL20112MBS
NFL201
4061408090204
12
114
90.0
65
11.4
27
11
15.4
0.27
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+NFL20112MUCS
NFL201
4061408090211
12
114
90.0
65
11.4
27
11
15.4
0.27
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+NFL20215MBW
NFL202
4061408090266
15
114
90.0
65
11.4
27
11
15.4
0.25
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+NFL20215MUCW
NFL202
4061408043859
15
114
90.0
65
11.4
27
11
15.4
0.25
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+NFL20215MBB
NFL202
4061408109548
15
114
90.0
65
11.4
27
11
15.4
0.25
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+NFL20215MBS
NFL202
4061408090273
15
114
90.0
65
11.4
27
11
15.4
0.25
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+NFL20215MUCS
NFL202
4061408067077
15
114
90.0
65
11.4
27
11
15.4
0.25
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+NFL20215PNSW
NFL202
4061408117833
15
114
90.0
65
11.4
27
11
15.4
0.23
M10
18
Plastic PBT (polybutylene...
PNS
white
MOVET+NFL20317MBW
NFL203
4061408090297
17
114
90.0
65
11.4
27
11
15.4
0.24
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+NFL20317MUCW
NFL203
4061408073429
17
114
90.0
65
11.4
27
11
15.4
0.24
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+NFL20317MBB
NFL203
4061408109555
17
114
90.0
65
11.4
27
11
15.4
0.24
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+NFL20317MBS
NFL203
4061408090303
17
114
90.0
65
11.4
27
11
15.4
0.24
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+NFL20317MUCS
NFL203
4061408090280
17
114
90.0
65
11.4
27
11
15.4
0.24
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+NFL20420MBW
NFL204
4061408038398
20
114
90.0
65
11.4
27
11
15.4
0.23
M10
18
Plastic PBT (polybutylene...
MB
white
MOVET+NFL20420PNSW
NFL204
4061408043453
20
114
90.0
65
11.4
27
11
15.4
0.23
M10
18
Plastic PBT (polybutylene...
PNS
white
MOVET+NFL20420BW
NFL204
4061408038060
20
114
90.0
65
11.4
27
11
15.4
0.23
M10
18
Plastic PBT (polybutylene...
B
white
MOVET+NFL20420MUCW
NFL204
4061408028573
20
114
90.0
65
11.4
27
11
15.4
0.23
M10
18
Plastic PBT (polybutylene...
MUC
white
MOVET+NFL20420MBB
NFL204
4061408109067
20
114
90.0
65
11.4
27
11
15.4
0.23
M10
18
Plastic PBT (polybutylene...
MB
blue
MOVET+NFL20420MBS
NFL204
4061408067015
20
114
90.0
65
11.4
27
11
15.4
0.23
M10
18
Plastic PBT (polybutylene...
MB
black
MOVET+NFL20420BS
NFL204
4061408069743
20
114
90.0
65
11.4
27
11
15.4
0.23
M10
18
Plastic PBT (polybutylene...
B
black
MOVET+NFL20420MUCS
NFL204
4061408067008
20
114
90.0
65
11.4
27
11
15.4
0.23
M10
18
Plastic PBT (polybutylene...
MUC
black
MOVET+NFL20525MBW
NFL205
4061408038640
25
131
99.0
70
13.5
29
11
17.0
0.29
M10
25
Plastic PBT (polybutylene...
MB
white
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청