39520
Molex
Terminal Blocks
Plug
ESE, Eurostyle Pluggable
Powered by
CAD모델 선택
{molex/terminal_blocks/plug/ese_eurostyle_pluggable/39520.prj},{NB=395200010},{SHA256=uSdjU+R3dBCOgmubSMSLPBEhl9Wnf+zRzZ2KDUOROvw=},{INAME=00902__395200010},{PN=395200010},{DESC=5.00mm Pitch Eurostyle Horizontal Plug, 10 Circuits},{CIRCUITS=10},{CURRENT=18.0},{EA=Vertical},{ROWS=1},{ORIENTATION=Horizontal},{PITCH=5.00},{TYPE=Euro Block}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
EA
Entry Angle
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PITCH
Pitch - Mating Interface
[mm]
TYPE
Type
ⁿ/ₐ
395200002
395200002
5.00mm Pitch Eurostyle Ho...
2
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200003
395200003
5.00mm Pitch Eurostyle Ho...
3
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200004
395200004
5.00mm Pitch Eurostyle Ho...
4
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200005
395200005
5.00mm Pitch Eurostyle Ho...
5
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200006
395200006
5.00mm Pitch Eurostyle Ho...
6
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200007
395200007
5.00mm Pitch Eurostyle Ho...
7
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200008
395200008
5.00mm Pitch Eurostyle Ho...
8
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200009
395200009
5.00mm Pitch Eurostyle Ho...
9
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200010
395200010
5.00mm Pitch Eurostyle Ho...
10
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200011
395200011
5.00mm Pitch Eurostyle Ho...
11
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200012
395200012
5.00mm Pitch Eurostyle Ho...
12
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200013
395200013
5.00mm Pitch Eurostyle Ho...
13
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200014
395200014
5.00mm Pitch Eurostyle Ho...
14
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200015
395200015
5.00mm Pitch Eurostyle Ho...
15
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200016
395200016
5.00mm Pitch Eurostyle Ho...
16
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200017
395200017
5.00mm Pitch Eurostyle Ho...
17
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200018
395200018
5.00mm Pitch Eurostyle Ho...
18
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200019
395200019
5.00mm Pitch Eurostyle Ho...
19
18.0
Vertical
1
Horizontal
5.00
Euro Block
395200020
395200020
5.00mm Pitch Eurostyle Ho...
20
18.0
Vertical
1
Horizontal
5.00
Euro Block
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청