213225
Molex
PCB Receptacles
1.50mm
CLIK-Mate
Powered by
CAD모델 선택
{molex/pcb_receptacles/1_50mm/clik_mate/213225.prj},{NB=2132250871},{SHA256=+EMUS3C7PSRZagOEIgf+vc9mOGNpHJ0DOCeeUIvHCQo=},{INAME=00073__2132250871},{PN=2132250871},{DESC=1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 8 Circuits, Black},{CIRCUITS=8},{CURRENT=2.0},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Vertical},{TIS=Surface Mount}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TIS
Termination Interface: Style
ⁿ/ₐ
2132250210
2132250210
1.50mm Pitch CLIK-Mate Wi...
2
2.0
Gold
1
Vertical
Surface Mount
2132250211
2132250211
1.50mm Pitch CLIK-Mate Wi...
2
2.0
Gold
1
Vertical
Surface Mount
2132250230
2132250230
1.50mm Pitch CLIK-Mate Wi...
2
2.0
Gold
1
Vertical
Surface Mount
2132250231
2132250231
1.50mm Pitch CLIK-Mate Wi...
2
2.0
Gold
1
Vertical
Surface Mount
2132250270
2132250270
1.50mm Pitch CLIK-Mate Wi...
2
2.0
Gold
1
Vertical
Surface Mount
2132250271
2132250271
1.50mm Pitch CLIK-Mate Wi...
2
2.0
Gold
1
Vertical
Surface Mount
2132250310
2132250310
1.50mm Pitch CLIK-Mate Wi...
3
2.0
Gold
1
Vertical
Surface Mount
2132250311
2132250311
1.50mm Pitch CLIK-Mate Wi...
3
2.0
Gold
1
Vertical
Surface Mount
2132250330
2132250330
1.50mm Pitch CLIK-Mate Wi...
3
2.0
Gold
1
Vertical
Surface Mount
2132250331
2132250331
1.50mm Pitch CLIK-Mate Wi...
3
2.0
Gold
1
Vertical
Surface Mount
2132250370
2132250370
1.50mm Pitch CLIK-Mate Wi...
3
2.0
Gold
1
Vertical
Surface Mount
2132250371
2132250371
1.50mm Pitch CLIK-Mate Wi...
3
2.0
Gold
1
Vertical
Surface Mount
2132250410
2132250410
1.50mm Pitch CLIK-Mate Wi...
4
2.0
Gold
1
Vertical
Surface Mount
2132250411
2132250411
1.50mm Pitch CLIK-Mate Wi...
4
2.0
Gold
1
Vertical
Surface Mount
2132250430
2132250430
1.50mm Pitch CLIK-Mate Wi...
4
2.0
Gold
1
Vertical
Surface Mount
2132250431
2132250431
1.50mm Pitch CLIK-Mate Wi...
4
2.0
Gold
1
Vertical
Surface Mount
2132250470
2132250470
1.50mm Pitch CLIK-Mate Wi...
4
2.0
Gold
1
Vertical
Surface Mount
2132250471
2132250471
1.50mm Pitch CLIK-Mate Wi...
4
2.0
Gold
1
Vertical
Surface Mount
2132250510
2132250510
1.50mm Pitch CLIK-Mate Wi...
5
2.0
Gold
1
Vertical
Surface Mount
2132250511
2132250511
1.50mm Pitch CLIK-Mate Wi...
5
2.0
Gold
1
Vertical
Surface Mount
2132250530
2132250530
1.50mm Pitch CLIK-Mate Wi...
5
2.0
Gold
1
Vertical
Surface Mount
2132250531
2132250531
1.50mm Pitch CLIK-Mate Wi...
5
2.0
Gold
1
Vertical
Surface Mount
2132250570
2132250570
1.50mm Pitch CLIK-Mate Wi...
5
2.0
Gold
1
Vertical
Surface Mount
2132250571
2132250571
1.50mm Pitch CLIK-Mate Wi...
5
2.0
Gold
1
Vertical
Surface Mount
2132250610
2132250610
1.50mm Pitch CLIK-Mate Wi...
6
2.0
Gold
1
Vertical
Surface Mount
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
213227
Molex
06.05.2022
502494
Molex
06.05.2022
35965
Molex
06.05.2022
502382
Molex
06.05.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청