34690
Molex
PCB Headers
2.54mm
Stac64
Powered by
CAD모델 선택
{molex/pcb_headers/2_54mm/stac64/34690.prj},{NB=346900203},{SHA256=T2Rar+GNBoK0/DaOXyC20scAz+seR1npcKMPgGPTKus=},{INAME=00016__346900203},{PN=346900203},{DESC=Stac64 Vertical Header Assembly, 20 Circuits, Polarization D, Green, Tray},{CIRCUITS=20},{CURRENT=10.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
346900080
346900080
Stac64 Vertical Header As...
8
10.0
Tin
2
Vertical
Through Hole
346900081
346900081
Stac64 Vertical Header As...
8
10.0
Tin
2
Vertical
Through Hole
346900082
346900082
Stac64 Vertical Header As...
8
10.0
Tin
2
Vertical
Through Hole
346900120
346900120
Stac64 Vertical Header As...
12
10.0
Tin
2
Vertical
Through Hole
346900121
346900121
Stac64 Vertical Header As...
12
10.0
Tin
2
Vertical
Through Hole
346900122
346900122
Stac64 Vertical Header As...
12
10.0
Tin
2
Vertical
Through Hole
346900160
346900160
Stac64 Vertical Header As...
16
10.0
Tin
2
Vertical
Through Hole
346900161
346900161
Stac64 Vertical Header As...
16
10.0
Tin
2
Vertical
Through Hole
346900162
346900162
Stac64 Vertical Header As...
16
10.0
Tin
2
Vertical
Through Hole
346900200
346900200
Stac64 Vertical Header As...
20
10.0
Tin
2
Vertical
Through Hole
346900201
346900201
Stac64 Vertical Header As...
20
10.0
Tin
2
Vertical
Through Hole
346900202
346900202
Stac64 Vertical Header As...
20
10.0
Tin
2
Vertical
Through Hole
346900203
346900203
Stac64 Vertical Header As...
20
10.0
Tin
2
Vertical
Through Hole
346909080
346909080
Stac64 Vertical Header As...
8
10.0
Tin
2
Vertical
Through Hole
346909081
346909081
Stac64 Vertical Header As...
8
10.0
Tin
2
Vertical
Through Hole
346909082
346909082
Stac64 Vertical Header As...
8
10.0
Tin
2
Vertical
Through Hole
346909120
346909120
Stac64 Vertical Header As...
12
10.0
Tin
2
Vertical
Through Hole
346909121
346909121
Stac64 Vertical Header As...
12
10.0
Tin
2
Vertical
Through Hole
346909122
346909122
Stac64 Vertical Header As...
12
10.0
Tin
2
Vertical
Through Hole
346909160
346909160
Stac64 Vertical Header As...
16
10.0
Tin
2
Vertical
Through Hole
346909161
346909161
Stac64 Vertical Header As...
16
10.0
Tin
2
Vertical
Through Hole
346909162
346909162
Stac64 Vertical Header As...
16
10.0
Tin
2
Vertical
Through Hole
346909200
346909200
Stac64 Vertical Header As...
20
10.0
Tin
2
Vertical
Through Hole
346909201
346909201
Stac64 Vertical Header As...
20
10.0
Tin
2
Vertical
Through Hole
346909202
346909202
Stac64 Vertical Header As...
20
10.0
Tin
2
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청