73780
Molex
Backplane Connectors
PCB Receptacle
HDM
Powered by
CAD모델 선택
{molex/backplane_connectors/pcb_receptacle/hdm/73780.prj},{NB=737802147},{SHA256=MHPLUxJKSP14ePS0h6uEcz3DIueXYzAT+lNonaPgDbw=},{INAME=00065__737802147},{PN=737802147},{DESC=HDM Board-to-Board Daughtercard Receptacle, Vertical, Signal Module, 72 Circuits, Mounted Height 17.00mm, Pin Length 3.00mm, Press-Fit},{APPLICATION=Daughtercard, Mezzanine},{CIRCUITS=72},{CURRENT=1.0, 15.0},{DR=1.0},{PAIRS=Open Pin Field},{ORIENTATION=Vertical}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
APPLICATION
Application
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
DR
Data Rate
[Gbps]
PAIRS
Number of Pairs
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
737801143
737801143
HDM Board-to-Board Daught...
Daughtercard, Mezzanine
144
1.0, 15.0
1.0
Open Pin Field
Vertical
737801254
737801254
HDM Board-to-Board Daught...
Daughtercard, Mezzanine
144
1.0, 15.0
1.0
Open Pin Field
Vertical
737801255
737801255
HDM Board-to-Board Daught...
Daughtercard, Mezzanine
144
1.0, 15.0
1.0
Open Pin Field
Vertical
737802147
737802147
HDM Board-to-Board Daught...
Daughtercard, Mezzanine
72
1.0, 15.0
1.0
Open Pin Field
Vertical
737803143
737803143
HDM Board-to-Board Daught...
Daughtercard, Mezzanine
144
1.0, 15.0
1.0
Open Pin Field
Vertical
737803147
737803147
HDM Board-to-Board Daught...
Daughtercard, Mezzanine
144
1.0, 15.0
1.0
Open Pin Field
Vertical
737803254
737803254
HDM Board-to-Board Daught...
Daughtercard, Mezzanine
144
1.0, 15.0
1.0
Open Pin Field
Vertical
737803946
737803946
HDM Board-to-Board Daught...
Daughtercard, Mezzanine
144
1.0, 15.0
1.0
Open Pin Field
Vertical
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
36757
Molex
11.04.2022
36648
Molex
06.05.2022
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청