카탈로그: Mechanical Products
생성됨: 28.2.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mechanical Products
MP Series 15 - Thermal Circuit Breaker
Mechanical Products
15 Series
Powered by
CAD모델 선택
{mechanicalproducts/15_series/15_series.prj},{NB=1500-001-100-XX},{SN=15},{MB=0},{B=0},{T=0},{AR2=10.0},{SD1=MP Series 15},{SD2=Push to Reset Circuit Breaker},{SD3=Series 15},{ATCI=atc_s15_3-20a.png},{TCI=tci_s15_5-40a.png},{OTTI=ott_s15_5-40a.png},{SER=Series 15},{VO=250VAC / 50VDC},{CB=100% Hold, 135% Trip},{SCI=Per UL1077 1,000A @ 250VAC 1,000A @ 50VDC 2,500A @ 32VDC},{AA=UL/cUL, CSA, VDE (IEC), CCC, UL1077},{MR=UL OL1},{IP=UL1500},{IS=ABYC-E11},{VD=0.25V},{VIB=8g},{SHK=30g},{COR=96hr Salt Spray},{HUM=},{ARVIS=10}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PN
Part Number
ⁿ/ₐ
AR2
Amp Rating (A)
ⁿ/ₐ
VO
Max Voltage Rating
ⁿ/ₐ
AA
Agency Approvals
ⁿ/ₐ
IS
Industrial Standard
ⁿ/ₐ
HN
Hardware Note
ⁿ/ₐ
GENNOTE
General Note
ⁿ/ₐ
1500-001-030-XX
1500-001-030-XX
3.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-001-040-XX
1500-001-040-XX
4.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-001-050-XX
1500-001-050-XX
5.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-001-060-XX
1500-001-060-XX
6.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-001-070-XX
1500-001-070-XX
7.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-001-080-XX
1500-001-080-XX
8.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-001-100-XX
1500-001-100-XX
10.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-001-120-XX
1500-001-120-XX
12.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-001-150-XX
1500-001-150-XX
15.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-001-200-XX
1500-001-200-XX
20.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-001-250-XX
1500-001-250-XX
25.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-001-300-XX
1500-001-300-XX
30.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-021-350-XX
1500-021-350-XX
35.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
1500-021-400-XX
1500-021-400-XX
40.0
250VAC / 50VDC
UL/cUL, CSA, VDE (IEC), C...
ABYC-E11
Contact Factory for Termi...
Specifications subject to...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청