Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GETR-MOTOR-RH-180W - Worm Geared Motors RH with One-Stage Worm Gears and Hollow Shafts, Motor data 180 Watt / 1400 1/min., Ratio 7:1 to 80:1
MÄDLER
Getriebe und Getriebemotoren
Worm Geared Motors
Worm Geared Motors Type RH
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/schneckengetriebemotoren/schngm_typ_rh/schngm_rh_180w.prj},{NB=43336020},{ARTNR=43336020},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{AUSF=180 W, Hohlwelle mittig 30mm freigedreht},{MATK=Multimaterialprodukt},{MAT=Motor und Getriebe in Kugellagerung, Schnecken gehärtet und geschliffen, Schneckenräder aus Sondermessing},{HW=-},{ADZ=70},{UE=20 : 1},{DMA=15.0},{FR=500},{FA=250},{GEW=6.9},{ARTNR1=43636200},{A=100},{B=80},{C=12},{E=120},{F=100},{H=97},{H1=57},{M=30},{N=35},{S=9},{G=125},{G1=108},{K=307},{K1=187},{O=60},{Z=122},{D=19},{I=2},{L=90},{T=21.8},{U=6},{Q1=76},{Q2=40},{Z2=1.000},{CTN=85015100}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ADZ
Output speed
[1/min.]
UE
i - Ratio
ⁿ/ₐ
DMA
Permiss. Torque at the Output Shaft*
[Nm]
FR
FR - Load Bearing Capacity of the
[N]
FA
FA - Load Bearing Capacity of the
[N]
GEW
Weight
[kg]
ARTNR1
Product No. Operating Capacitor 20μF
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
43336007
43336007
180 W, Hohlwelle mittig 3...
Multimaterialprodukt
Motor and gearbox with ro...
-
207
7 : 1
6.5
500
250
6.9
43636200
85015100
43336008
43336008
180 W, Hohlwelle mittig 3...
Multimaterialprodukt
Motor and gearbox with ro...
-
175
8 : 1
7.4
500
250
6.9
43636200
85015100
43336010
43336010
180 W, Hohlwelle mittig 3...
Multimaterialprodukt
Motor and gearbox with ro...
-
140
10 : 1
9.1
500
250
6.9
43636200
85015100
43336012
43336012
180 W, Hohlwelle mittig 3...
Multimaterialprodukt
Motor and gearbox with ro...
-
117
12 : 1
10.0
500
250
6.9
43636200
85015100
43336015
43336015
180 W, Hohlwelle mittig 3...
Multimaterialprodukt
Motor and gearbox with ro...
-
93
15 : 1
12.0
500
250
6.9
43636200
85015100
43336020
43336020
180 W, Hohlwelle mittig 3...
Multimaterialprodukt
Motor and gearbox with ro...
-
70
20 : 1
15.0
500
250
6.9
43636200
85015100
43336025
43336025
180 W, Hohlwelle mittig 3...
Multimaterialprodukt
Motor and gearbox with ro...
-
56
25 : 1
17.0
500
250
6.9
43636200
85015100
43336030
43336030
180 W, Hohlwelle mittig 3...
Multimaterialprodukt
Motor and gearbox with ro...
-
47
30 : 1
20.0
500
250
6.9
43636200
85015100
43336040
43336040
180 W, Hohlwelle mittig 3...
Multimaterialprodukt
Motor and gearbox with ro...
-
35
40 : 1
23.0
500
250
6.9
43636200
85015100
43336050
43336050
180 W, Hohlwelle mittig 3...
Multimaterialprodukt
Motor and gearbox with ro...
-
28
50 : 1
27.0
500
250
6.9
43636200
85015100
43336060
43336060
180 W, Hohlwelle mittig 3...
Multimaterialprodukt
Motor and gearbox with ro...
-
23
60 : 1
21.0
500
250
6.9
43636200
85015100
43336080
43336080
180 W, Hohlwelle mittig 3...
Multimaterialprodukt
Motor and gearbox with ro...
* Festigkeitsbedingtes G...
18
80 : 1
24*
500
250
6.9
43636200
85015100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청