Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FB-FSG-NBR - Bellows FSG (black) for Single-Universal Joints, Material NBR
MÄDLER
Drive Element
Universal Joints and Equipment
Equipment
Powered by
CAD모델 선택
{maedler/antriebselemente/wellengelenke_und_zub/zubehoer/faltenbalg_fsg.prj},{NB=faltenbalg_fsg_63052900},{ARTNR=63052900},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT= NBR, schwarz, Härte ca. 45 Shore A, Mineralölbeständig},{NG=29 x 50},{D=29},{DA=31.5},{DB=52},{L1=17.0},{L2=53},{GEW=10},{D2=29},{L3=17},{L4=60},{ARTNR1=63811035},{ARTNR2=63814035},{GEW1=15},{AUSF=0},{BB=17.0},{WS=1.25},{RDA=1.00},{RB=8.50},{LZB=0},{CTN=40169997}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
D
ca. D
[mm]
DA
ca. DA
[mm]
DB
ca. DB
[mm]
L1
ca. L1
[mm]
L2
ca. L2
[mm]
GEW
Weight
[g]
D2
d2 - Shaft Joint-Demensions e.g.
[mm]
L3
l1 - Shaft Joint-Demensions e.g.
[mm]
L4
l2 - Shaft Joint-Demensions e.g.
[mm]
ARTNR1
Product-No. Hose clamp steel zinc-plated
ⁿ/ₐ
ARTNR2
Product-No. Hose clamp stainless
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
63051600
63051600
Black rubber
NBR, black, Hardness abou...
16 x 32
16
19.0
35
9.0
32
4
16
9
34
-
-
40169997
63051800
63051800
Black rubber
NBR, black, Hardness abou...
18 x 38
18
20.5
37
14.0
41
6
18
11
40
63811025
63814025
40169997
63052000
63052000
Black rubber
NBR, black, Hardness abou...
20 x 56
20
22.5
39
14.0
57
8
20
14
50
63811025
63814025
40169997
63052200
63052200
Black rubber
NBR, black, Hardness abou...
22 x 40
22
24.5
43
12.0
40
6
22
13
48
63811032
63814032
40169997
63052500
63052500
Black rubber
NBR, black, Hardness abou...
25 x 66
25
27.5
44
15.0
66
12
25
22
74
63811032
63814032
40169997
63052600
63052600
Black rubber
NBR, black, Hardness abou...
26 x 45
26
28.5
50
12.5
45
8
26
15
56
63811032
63814032
40169997
63052800
63052800
Black rubber
NBR, black, Hardness abou...
28 x 58
28
30.5
50
17.0
58
10
28
20
70
63811035
63814035
40169997
63052900
63052900
Black rubber
NBR, black, Hardness abou...
29 x 50
29
31.5
52
17.0
53
10
29
17
60
63811035
63814035
40169997
63053200
63053200
Black rubber
NBR, black, Hardness abou...
32 x 60
32
35.0
57
20.5
60
14
32
19
68
63811040
63814040
40169997
63053300
63053300
Black rubber
NBR, black, Hardness abou...
32 x 75
32
34.5
56
27.0
75
14
32
23
80
63811040
63814040
40169997
63053600
63053600
Black rubber
NBR, black, Hardness abou...
36 x 82
36
38.5
63
30.0
84
20
36
26
90
63811050
63814050
40169997
63054000
63054000
Black rubber
NBR, black, Hardness abou...
42 x 75
42
45.0
70
25.0
75
26
40
29
100
63811050
63814050
40169997
63054500
63054500
Black rubber
NBR, black, Hardness abou...
47 x 90
47
50.0
75
31.0
90
28
45
31
110
63811060
63814060
40169997
63055000
63055000
Black rubber
NBR, black, Hardness abou...
52 x 95
52
55.0
87
35.0
95
38
50
36
125
63811060
63814060
40169997
63055500
63055500
Black rubber
NBR, black, Hardness abou...
58 x 95
58
61.0
97
34.0
95
48
55
45
120
63811070
63814070
40169997
63057000
63057000
Black rubber
NBR, black, Hardness abou...
70 x 96
70
73.0
121
33.0
96
68
70
56
140
63811080
63814080
40169997
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청