Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M5-MN-B40-C45 - Spur Gears Made from Steel C45, with One-Sided Hub, Module 5, Tooth Width 40 mm
MÄDLER
Drive Element
Spur Gears
Spure Gears Steel
Module 5.0
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_stahl/modul_5/m5_zb-40mm_mn.prj},{NB=23502600},{ARTNR=23502600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{M=5},{Z=26},{B=40},{DA=140},{NL=25},{D=130},{ND=80},{BH7=25},{MD=242},{GEW=4.80},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
NL
[mm]
D
d
[mm]
ND
[mm]
BH7
B - H7
[mm]
MD
perm. MT* - Basis of calculations see page 197
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
23501200
23501200
Steel
Steel C45
5
12
40
70
25
60
40
15
49
0.99
84839089
23501300
23501300
Steel
Steel C45
5
13
40
75
25
65
40
15
54
1.14
84839089
23501400
23501400
Steel
Steel C45
5
14
40
80
25
70
50
15
60
1.45
84839089
23501500
23501500
Steel
Steel C45
5
15
40
85
25
75
60
15
66
1.79
84839089
23501600
23501600
Steel
Steel C45
5
16
40
90
25
80
60
15
72
1.98
84839089
23501700
23501700
Steel
Steel C45
5
17
40
95
25
85
60
20
74
2.11
84839089
23501800
23501800
Steel
Steel C45
5
18
40
100
25
90
60
20
84
2.33
84839089
23501900
23501900
Steel
Steel C45
5
19
40
105
25
95
60
20
97
2.55
84839089
23502000
23502000
Steel
Steel C45
5
20
40
110
25
100
60
20
113
2.78
84839089
23502100
23502100
Steel
Steel C45
5
21
40
115
25
105
60
20
132
3.03
84839089
23502200
23502200
Steel
Steel C45
5
22
40
120
25
110
60
20
152
3.30
84839089
23502300
23502300
Steel
Steel C45
5
23
40
125
25
115
60
20
173
3.57
84839089
23502400
23502400
Steel
Steel C45
5
24
40
130
25
120
80
20
195
4.29
84839089
23502500
23502500
Steel
Steel C45
5
25
40
135
25
125
80
20
219
4.59
84839089
23502600
23502600
Steel
Steel C45
5
26
40
140
25
130
80
25
242
4.80
84839089
23502700
23502700
Steel
Steel C45
5
27
40
145
25
135
80
25
267
5.13
84839089
23502800
23502800
Steel
Steel C45
5
28
40
150
25
140
80
25
293
5.47
84839089
23503000
23503000
Steel
Steel C45
5
30
40
160
25
150
80
25
351
6.18
84839089
23503200
23503200
Steel
Steel C45
5
32
40
170
30
160
80
25
416
7.14
84839089
23503500
23503500
Steel
Steel C45
5
35
40
185
30
175
80
25
526
8.36
84839089
23503600
23503600
Steel
Steel C45
5
36
40
190
30
180
100
25
566
9.45
84839089
23503800
23503800
Steel
Steel C45
5
38
40
200
30
190
100
25
656
10.33
84839089
23504000
23504000
Steel
Steel C45
5
40
40
210
30
200
100
25
750
11.30
84839089
23504500
23504500
Steel
Steel C45
5
45
40
235
30
225
100
25
1010
13.87
84839089
23504800
23504800
Steel
Steel C45
5
48
40
250
30
240
100
30
1186
15.44
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청