Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M0.7-MN-B5-ST - Spur Gears Made from Steel (11SMNPb30), with One-Sided Hub, Module 0.7, Tooth Width 5 mm
MÄDLER
Drive Element
Spur Gears
Spure Gears Steel
Module 0,5 and 0,7
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_stahl/modul_0_5_und_0_7/stzr_m_0_7_zb5_st_mn.prj},{NB=21203600},{ARTNR=21203600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl 11SMn30+C (1.0715)},{M=0.7},{Z=36},{B=5},{DA=26.6},{D=25.2},{NL=6},{ND=15},{BH7=5},{MD=21.5},{GEW=26},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
NL
[mm]
ND
[mm]
BH7
B - H7
[mm]
MD
perm. MT* - Basis of calculations see page 197
[Ncm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
21201000
21201000
Steel
Steel 11SMn30+C (1.0715)
0.7
10
5
8.4
7.0
6
5
3
2.0
2
84839089
21201200
21201200
Steel
Steel 11SMn30+C (1.0715)
0.7
12
5
9.8
8.4
6
8
3
2.6
3
84839089
21201300
21201300
Steel
Steel 11SMn30+C (1.0715)
0.7
13
5
10.5
9.1
6
8
3
2.9
4
84839089
21201400
21201400
Steel
Steel 11SMn30+C (1.0715)
0.7
14
5
11.2
9.8
6
8
3
3.3
5
84839089
21201500
21201500
Steel
Steel 11SMn30+C (1.0715)
0.7
15
5
11.9
10.5
6
8
3
3.6
5
84839089
21201600
21201600
Steel
Steel 11SMn30+C (1.0715)
0.7
16
5
12.6
11.2
6
10
4
3.8
6
84839089
21201700
21201700
Steel
Steel 11SMn30+C (1.0715)
0.7
17
5
13.3
11.9
6
10
4
4.0
6
84839089
21201800
21201800
Steel
Steel 11SMn30+C (1.0715)
0.7
18
5
14.0
12.6
6
10
4
4.5
7
84839089
21201900
21201900
Steel
Steel 11SMn30+C (1.0715)
0.7
19
5
14.7
13.3
6
10
4
5.1
8
84839089
21202000
21202000
Steel
Steel 11SMn30+C (1.0715)
0.7
20
5
15.4
14.0
6
10
4
5.7
8
84839089
21202100
21202100
Steel
Steel 11SMn30+C (1.0715)
0.7
21
5
16.1
14.7
6
12
4
6.4
10
84839089
21202200
21202200
Steel
Steel 11SMn30+C (1.0715)
0.7
22
5
16.8
15.4
6
12
4
7.1
11
84839089
21202300
21202300
Steel
Steel 11SMn30+C (1.0715)
0.7
23
5
17.5
16.1
6
12
4
7.9
12
84839089
21202400
21202400
Steel
Steel 11SMn30+C (1.0715)
0.7
24
5
18.2
16.8
6
12
4
8.7
13
84839089
21202500
21202500
Steel
Steel 11SMn30+C (1.0715)
0.7
25
5
18.9
17.5
6
15
4
9.5
16
84839089
21202600
21202600
Steel
Steel 11SMn30+C (1.0715)
0.7
26
5
19.6
18.2
6
15
5
10.4
16
84839089
21202700
21202700
Steel
Steel 11SMn30+C (1.0715)
0.7
27
5
20.3
18.9
6
15
5
11.3
17
84839089
21202800
21202800
Steel
Steel 11SMn30+C (1.0715)
0.7
28
5
21.0
19.6
6
15
5
12.2
18
84839089
21203000
21203000
Steel
Steel 11SMn30+C (1.0715)
0.7
30
5
22.4
21.0
6
15
5
14.3
20
84839089
21203200
21203200
Steel
Steel 11SMn30+C (1.0715)
0.7
32
5
23.8
22.4
6
15
5
16.5
21
84839089
21203500
21203500
Steel
Steel 11SMn30+C (1.0715)
0.7
35
5
25.9
24.5
6
15
5
20.2
24
84839089
21203600
21203600
Steel
Steel 11SMn30+C (1.0715)
0.7
36
5
26.6
25.2
6
15
5
21.5
26
84839089
21203800
21203800
Steel
Steel 11SMn30+C (1.0715)
0.7
38
5
28.0
26.6
6
18
5
24.3
31
84839089
21204000
21204000
Steel
Steel 11SMn30+C (1.0715)
0.7
40
5
29.4
28.0
6
18
5
27.2
33
84839089
21204200
21204200
Steel
Steel 11SMn30+C (1.0715)
0.7
42
5
30.8
29.4
6
18
6
30.4
35
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-STZR-M1-MN-B10-C45 - Spur Gears Made from Steel C45, with One-Sided Hub...
MÄDLER
26.04.2024
MAE-STZR-M0.5-MN-B4-ST - Spur Gears Made from Steel (11SMNPb30), with One-S...
MÄDLER
25.04.2024
MAE-STZR-M0.7-MS58 - Spur Gears Made from Brass MS58, with One-Sided Hub, M...
MÄDLER
25.04.2024
MAE-ZST-M0.5-M10-ST - Gear Racks Made from Specially Treated Bright Steel C...
MÄDLER
10.04.2024
MAE-STZR-M1-ON-B10-C45 - Spur Gears Made from Steel C45, without Hub, Modul...
MÄDLER
26.04.2024
MAE-STZR-M1.25-MN-B10-C45 - Spur Gears Made from Steel C45, with One-Sided ...
MÄDLER
26.04.2024
F16A & P16A - Spur Gears - 16 Pitch - 1/4", 3/8" and 1/2" Bore - 1/2" Face ...
WMBerg
06.06.2023
MAE-HS-1-GG-RE-GEFRÄST - Hollow Worms, Made from Steel, Milled, Single-Thr...
MÄDLER
26.04.2024
Simplex sprockets 28B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
MAE-STZR-M1-MN-B6.5-C45 - Spur Gears Made from Steel C45, with One-Sided Hu...
MÄDLER
26.04.2024
MAE-STZR-M0.7-POM-WS - Spur Gears Made from POM white, with One-Sided Hub, ...
MÄDLER
25.04.2024
K-Standard Pinion Gear module 5
KANA (Katayama Chain)
20.12.2023
MAE-SW-ST-0.5-2-1GG-RH - Worm Shafts Made from Steel with Centring Hole, Mi...
MÄDLER
26.04.2024
MAE-SR-BR-0.5-2-1GG-RH - Worm Gears Made from Bronze (G-CuSn12) with Hollow...
MÄDLER
26.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청