Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M0.7-MS58 - Spur Gears Made from Brass MS58, with One-Sided Hub, Module 0.7
MÄDLER
Drive Element
Spur Gears
Spure Gear made from Brass
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_messing/stirnzr_ms58_m_0_7.prj},{NB=26203600},{ARTNR=26203600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Messing},{MAT=Messing Ms58 (2.0401)},{M=0.7},{Z=36},{B=4},{DA=26.6},{D=25.2},{NL=6},{ND=12},{BH7=4},{MD=18.9},{GEW=21.5},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
NL
[mm]
ND
[mm]
BH7
B - H7
[mm]
MD
perm. MT* - Basis of calculations see page 197
[Ncm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
26201000
26201000
Brass
Brass Ms58 (2.0401)
0.7
10
4
8.4
7.0
6
5
3
1.7
1.6
84839089
26201200
26201200
Brass
Brass Ms58 (2.0401)
0.7
12
4
9.8
8.4
6
8
3
2.3
3.3
84839089
26201300
26201300
Brass
Brass Ms58 (2.0401)
0.7
13
4
10.5
9.1
6
8
3
2.6
4.0
84839089
26201400
26201400
Brass
Brass Ms58 (2.0401)
0.7
14
4
11.2
9.8
6
8
3
2.8
4.4
84839089
26201500
26201500
Brass
Brass Ms58 (2.0401)
0.7
15
4
11.9
10.5
6
8
3
3.1
4.8
84839089
26201600
26201600
Brass
Brass Ms58 (2.0401)
0.7
16
4
12.6
11.2
6
9
3
3.3
5.8
84839089
26201700
26201700
Brass
Brass Ms58 (2.0401)
0.7
17
4
13.3
11.9
6
10
3
3.5
7.0
84839089
26201800
26201800
Brass
Brass Ms58 (2.0401)
0.7
18
4
14.0
12.6
6
10
4
3.9
6.9
84839089
26201900
26201900
Brass
Brass Ms58 (2.0401)
0.7
19
4
14.7
13.3
6
10
4
4.4
7.4
84839089
26202000
26202000
Brass
Brass Ms58 (2.0401)
0.7
20
4
15.4
14.0
6
10
4
5.0
7.9
84839089
26202100
26202100
Brass
Brass Ms58 (2.0401)
0.7
21
4
16.1
14.7
6
12
4
5.6
10.2
84839089
26202200
26202200
Brass
Brass Ms58 (2.0401)
0.7
22
4
16.8
15.4
6
12
4
6.2
10.7
84839089
26202300
26202300
Brass
Brass Ms58 (2.0401)
0.7
23
4
17.5
16.1
6
12
4
6.9
11.2
84839089
26202400
26202400
Brass
Brass Ms58 (2.0401)
0.7
24
4
18.2
16.8
6
12
4
7.6
12.0
84839089
26202500
26202500
Brass
Brass Ms58 (2.0401)
0.7
25
4
18.9
17.5
6
12
4
8.3
12.6
84839089
26202600
26202600
Brass
Brass Ms58 (2.0401)
0.7
26
4
19.6
18.2
6
12
4
9.1
13.2
84839089
26202700
26202700
Brass
Brass Ms58 (2.0401)
0.7
27
4
20.3
18.9
6
12
4
9.9
13.9
84839089
26202800
26202800
Brass
Brass Ms58 (2.0401)
0.7
28
4
21.0
19.6
6
12
4
10.8
14.7
84839089
26203000
26203000
Brass
Brass Ms58 (2.0401)
0.7
30
4
22.4
21.0
6
12
4
12.6
16.1
84839089
26203200
26203200
Brass
Brass Ms58 (2.0401)
0.7
32
4
23.8
22.4
6
12
4
14.5
17.7
84839089
26203500
26203500
Brass
Brass Ms58 (2.0401)
0.7
35
4
25.9
24.5
6
12
4
17.7
20.0
84839089
26203600
26203600
Brass
Brass Ms58 (2.0401)
0.7
36
4
26.6
25.2
6
12
4
18.9
21.5
84839089
26203800
26203800
Brass
Brass Ms58 (2.0401)
0.7
38
4
28.0
26.6
6
12
4
21.3
22.9
84839089
26204000
26204000
Brass
Brass Ms58 (2.0401)
0.7
40
4
29.4
28.0
6
12
5
24.0
24.3
84839089
26204200
26204200
Brass
Brass Ms58 (2.0401)
0.7
42
4
30.8
29.4
6
12
5
26.5
26.6
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청