lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-TOK-ST - Locking Assemblies TOK, Steel with corrosion protection
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies TOK
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsatz_tok/spannsatz_tok_stbe.prj},{NB=61558319},{ARTNR=61558319},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Stahl, korrosionsschutz-beschichtet (Innenbuchse und Mutter vernickelt, Außenbuchse verzinkt)},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{AUSF=B},{D=19},{D1=35},{L=36},{L1=27},{T=235},{FAX=24.8},{PW=213},{PN=125},{SW=36},{TA=161},{GEW=189},{PPATH=spannsatz_tok_stbl_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d
[mm]
D1
D
[mm]
L
[mm]
L1
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SW
SW* - Slim open-end wrench required.
[mm]
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61558305
61558305
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
5
14
19
15
10
4.0
264
97
14
10
18
84879059
61558306
61558306
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
6
14
19
15
12
4.0
220
96
14
10
17
84879059
61558307
61558307
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
7
16
22
17
20
5.8
205
91
16
17
26
84879059
61558308
61558308
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
8
16
22
17
23
5.8
180
91
16
17
24
84879059
61558309
61558309
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
9
20
24
19
43
9.7
246
115
22
35
47
84879059
61558310
61558310
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
10
20
24
19
48
9.7
221
115
22
35
44
84879059
61558311
61558311
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
11
22
24
19
59
10.8
225
117
22
44
51
84879059
61558312
61558312
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
12
22
24
19
65
10.9
207
117
22
44
48
84879059
61558314
61558314
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
14
26
28
22
93
13.3
179
99
27
65
81
84879059
61558315
61558315
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
15
26
28
22
99
13.3
167
99
27
65
75
84879059
61558316
61558316
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
16
26
28
22
106
13.3
156
99
27
65
71
84879059
61558317
61558317
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
17
32
34
26
163
19.2
187
108
32
110
149
84879059
61558318
61558318
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
18
35
36
27
223
24.8
224
125
36
161
197
84879059
61558319
61558319
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
19
35
36
27
235
24.8
213
125
36
161
189
84879059
61558320
61558320
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
20
35
36
27
248
24.8
202
125
36
161
182
84879059
61558322
61558322
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
22
42
41
30
349
31.7
197
111
46
250
343
84879059
61558324
61558324
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
24
42
41
30
381
31.7
181
111
46
250
322
84879059
61558325
61558325
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
25
42
41
30
397
31.7
174
111
46
250
310
84879059
61558328
61558328
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
28
47
44
33
565
40.3
174
110
50
355
403
84879059
61558330
61558330
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
30
47
44
33
605
40.3
163
110
50
355
375
84879059
61558332
61558332
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
32
55
51
38
764
47.7
166
102
55
490
626
84879059
61558335
61558335
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
35
55
51
38
836
47.7
152
102
55
490
566
84879059
61558338
61558338
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
38
62
58
43
1140
60.2
155
108
65
700
897
84879059
61558340
61558340
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
40
62
58
43
1329
66.5
147
108
65
800
842
84879059
61558342
61558342
Multi-material product
Steel with corrosion pro...
T = transmittable torque ...
B
42
65
63
48
1375
67.0
140
98
65
800
959
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청