lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-TT-17-35 - Locking Assemblies TT 17-35 mm, Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies TT
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_tt/spannsatz_tt_17-35mm.prj},{NB=61550122},{ARTNR=61550122},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=22},{DD=35},{L=33},{L1=24},{B=7},{T=328},{FAX=30},{PN=94},{SW=32},{TA=150},{GEW=132},{PPATH=spannsatz_tt_17-35mm_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
L1
[mm]
B
[mm]
T
max. Torque T at TA transmittable
[Nm]
FAX
max. Axial force Fax at TA transmittable
[kN]
PN
PN - surface pressure onto the hub
[N/mm²]
SW
SW - wrench size
[mm]
TA
TA - Fastening torque
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61550117
61550117
Steel
Steel
T = transmittable torque ...
17
32
30
22
6
208
25
92
30
110
119
84879059
61550118
61550118
Steel
Steel
T = transmittable torque ...
18
32
30
22
6
221
25
92
30
110
114
84879059
61550119
61550119
Steel
Steel
T = transmittable torque ...
19
32
30
22
6
233
25
92
30
110
109
84879059
61550120
61550120
Steel
Steel
T = transmittable torque ...
20
35
33
24
7
298
30
94
32
150
144
84879059
61550122
61550122
Steel
Steel
T = transmittable torque ...
22
35
33
24
7
328
30
94
32
150
132
84879059
61550124
61550124
Steel
Steel
T = transmittable torque ...
24
38
35
25
8
398
33
93
36
185
166
84879059
61550125
61550125
Steel
Steel
T = transmittable torque ...
25
38
35
25
8
415
33
93
36
185
159
84879059
61550128
61550128
Steel
Steel
T = transmittable torque ...
28
45
41
29
11
505
36
73
46
240
293
84879059
61550130
61550130
Steel
Steel
T = transmittable torque ...
30
45
41
29
11
541
36
73
46
240
272
84879059
61550132
61550132
Steel
Steel
T = transmittable torque ...
32
50
44
30
12
590
37
65
50
265
377
84879059
61550135
61550135
Steel
Steel
T = transmittable torque ...
35
50
44
30
12
645
37
65
50
265
340
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청