lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-HS-1-GG-RE-GEFRÄST - Hollow Worms, Made from Steel, Milled, Single-Thread, Right Hand
MÄDLER
Drive Element
Worm Gears and Worms
Hollow Worms
Powered by
CAD모델 선택
{maedler/antriebselemente/schneckenraeder_schneckenwellen/hohlschnecken/hs_st_1-gg_re_m0_5-2.prj},{NB=30030000},{ARTNR=30030000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl 11SMn30+C (1.0715)},{M=0.75},{GZ=1},{SR=rechts},{D=8.5},{DA=10},{ND=6.0},{NL=4},{G=16},{L=20},{BH7=4},{GEW=6},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
GZ
No. of Threads
ⁿ/ₐ
SR
Direction of Lead
ⁿ/ₐ
D
d
[mm]
DA
da
[mm]
ND
[mm]
NL
[mm]
G
[mm]
L
[mm]
BH7
B - H7
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
30000000
30000000
Steel
Steel 11SMn30+C (1.0715)
0.50
1
right
7.0
8
5.5
4
12
16
3
4
84839089
30030000
30030000
Steel
Steel 11SMn30+C (1.0715)
0.75
1
right
8.5
10
6.0
4
16
20
4
6
84839089
30060000
30060000
Steel
Steel 11SMn30+C (1.0715)
1.00
1
right
14.0
16
11.0
6
24
30
6
26
84839089
30100000
30100000
Steel
Steel 11SMn30+C (1.0715)
1.50
1
right
25.0
28
21.0
10
40
50
8
160
84839089
30130000
30130000
Steel
Steel 11SMn30+C (1.0715)
2.00
1
right
32.0
36
25.0
10
45
55
8
300
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청