lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KSPR-KSP-R-RF - Chain tensioning wheels KSP-R with bearing, Stainless Steel
MÄDLER
Drive Element
Roller Chains
Chain tensioner and tensioning elements
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/kettenspanner_kettenradsaetze_spannelemente/kspr_ksp-r_iso_606.prj},{NB=14099614},{ARTNR=14099614},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Kettenrad: Edeltahl 1.4301 (V2A), Kugellager: rostfreier Wälzlagerstahl},{HW=-},{AUSF=A},{DINISONR=10 B-1},{TLG=5/8 x 3/8“},{PB=14099101},{Z=14},{DA=78.0},{D=71.34},{A=9.1},{A1=9.1},{C=1.6},{B=16 +0.13 / +0.26},{ND=40},{B1=12},{L=18.3},{TZC=5.3},{TZC0=3.2},{GEW=245},{BB=16},{R3=19},{RD=10.16},{DV=55},{D3L=24.20},{D4L=32.60},{RSL=0.6},{TYP=1},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DINISONR
DIN ISO-No.
ⁿ/ₐ
TLG
Pitch
ⁿ/ₐ
PB
suitable fixing screw for KSP-R
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
A
[mm]
A1
[mm]
C
[mm]
B
[mm]
ND
[mm]
B1
[mm]
L
[mm]
TZC
Load Rating - dyn.
[KN]
TZC0
Load Rating - stat.
[KN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
14099000
14099000
Stainless steel
Sprocket: stainless steel...
-
A
05 B-1
8mm
14099101
23
62.2
58.75
2.8
7.0
0.8
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
125
84839089
14099001
14099001
Stainless steel
Sprocket: stainless steel...
Chain Tensioning Wheel 14...
B
06 B-1
3/8 x 7/32“
-
15
49.5
45.81
5.3
5.3
1.0
10 +0 / -0.008
30
9
9.0
3.1
1.4
60
84839089
14099120
14099120
Stainless steel
Sprocket: stainless steel...
-
A
06 B-1
3/8 x 7/32“
14099101
20
64.3
60.89
5.3
7.0
1.0
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
135
84839089
14099100
14099100
Stainless steel
Sprocket: stainless steel...
-
A
06 B-1
3/8 x 7/32“
14099101
21
68.0
63.91
5.3
7.0
1.0
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
145
84839089
14099316
14099316
Stainless steel
Sprocket: stainless steel...
-
A
083
1/2 x 3/16“
14099101
16
70.9
65.10
4.5
7.0
1.3
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
169
84839089
14099300
14099300
Stainless steel
Sprocket: stainless steel...
-
A
083
1/2 x 3/16“
14099101
18
78.9
73.14
4.5
7.0
1.3
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
195
84839089
14099514
14099514
Stainless steel
Sprocket: stainless steel...
-
A
08 B-1
1/2 x 5/16“
14099101
14
61.8
57.07
7.2
7.2
1.3
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
117
84839089
14099005
14099005
Stainless steel
Sprocket: stainless steel...
Chain Tensioning Wheel 14...
B
08 B-1
1/2 x 5/16“
-
15
65.5
61.09
7.2
7.2
1.3
10 +0 / -0.008
30
9
9.0
3.1
1.4
150
84839089
14099515
14099515
Stainless steel
Sprocket: stainless steel...
-
A
08 B-1
1/2 x 5/16“
14099101
15
65.5
61.09
7.2
7.2
1.3
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
145
84839089
14099516
14099516
Stainless steel
Sprocket: stainless steel...
-
A
08 B-1
1/2 x 5/16“
14099101
16
69.5
65.10
7.2
7.2
1.3
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
163
84839089
14099500
14099500
Stainless steel
Sprocket: stainless steel...
-
A
08 B-1
1/2 x 5/16“
14099101
18
77.8
73.14
7.2
7.2
1.3
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
210
84839089
14099520
14099520
Stainless steel
Sprocket: stainless steel...
-
A
08 B-1
1/2 x 5/16“
14099101
20
85.8
81.19
7.2
7.2
1.3
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
265
84839089
14099521
14099521
Stainless steel
Sprocket: stainless steel...
-
A
08 B-1
1/2 x 5/16“
14099101
21
89.7
85.22
7.2
7.2
1.3
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
289
84839089
14099613
14099613
Stainless steel
Sprocket: stainless steel...
-
A
10 B-1
5/8 x 3/8“
14099101
13
73.0
66.32
9.1
9.1
1.6
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
215
84839089
14099614
14099614
Stainless steel
Sprocket: stainless steel...
-
A
10 B-1
5/8 x 3/8“
14099101
14
78.0
71.34
9.1
9.1
1.6
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
245
84839089
14099006
14099006
Stainless steel
Sprocket: stainless steel...
Chain Tensioning Wheel 14...
B
10 B-1
5/8 x 3/8“
-
15
83.0
76.36
9.1
9.1
1.6
12 +0 / -0.008
37
12
12.0
5.8
3.1
270
84839089
14099615
14099615
Stainless steel
Sprocket: stainless steel...
-
A
10 B-1
5/8 x 3/8“
14099101
15
83.0
76.36
9.1
9.1
1.6
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
285
84839089
14099616
14099616
Stainless steel
Sprocket: stainless steel...
-
A
10 B-1
5/8 x 3/8“
14099101
16
88.0
81.37
9.1
9.1
1.6
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
325
84839089
14099600
14099600
Stainless steel
Sprocket: stainless steel...
-
A
10 B-1
5/8 x 3/8“
14099101
17
93.0
86.39
9.1
9.1
1.6
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
355
84839089
14099618
14099618
Stainless steel
Sprocket: stainless steel...
-
A
10 B-1
5/8 x 3/8“
14099101
18
98.3
91.42
9.1
9.1
1.6
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
405
84839089
14099621
14099621
Stainless steel
Sprocket: stainless steel...
-
A
10 B-1
5/8 x 3/8“
14099101
21
113.4
106.52
9.1
9.1
1.6
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
565
84839089
14099712
14099712
Stainless steel
Sprocket: stainless steel...
-
A
12 B-1
3/4 x 7/16“
14099101
12
81.5
73.61
11.1
11.1
2.0
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
280
84839089
14099713
14099713
Stainless steel
Sprocket: stainless steel...
-
A
12 B-1
3/4 x 7/16“
14099101
13
87.5
79.59
11.1
11.1
2.0
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
340
84839089
14099007
14099007
Stainless steel
Sprocket: stainless steel...
Chain Tensioning Wheel 14...
B
12 B-1
3/4 x 7/16“
-
15
99.8
91.63
11.1
11.1
2.0
12 +0 / -0.008
37
12
12.0
5.8
3.1
470
84839089
14099700
14099700
Stainless steel
Sprocket: stainless steel...
-
A
12 B-1
3/4 x 7/16“
14099101
15
99.8
91.63
11.1
11.1
2.0
16 +0.13 / +0.26
40
12
18.3
5.3
3.2
470
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청