lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 982-SKM-KL-Teil-HOCH - Nuts DIN 982 (similar DIN EN ISO 7040) with Polyamide Insert, thick Version
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Screws, Nuts and Pins
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/schrauben_muttern_stifte/skm_982_sichernd_hf.prj},{NB=652104A2},{ARTNR=652104A2},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl V2A (A2)},{AUSF=Hohe Form},{G=M4},{P=0.70},{H=6.0},{M=2.90},{S=7},{GEW=0.11},{TYP=2},{GG=4},{WUK=15},{DW=5.9},{SS=6.950},{ABR=0.35},{CTN=73181660}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
G
Thread
[mm]
P
Slope
[mm]
H
h
[mm]
M
m
[mm]
S
s
[mm]
GEW
Weight
[kg/100]
CTN
Customs tariff number
ⁿ/ₐ
65210408
65210408
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M4
0.70
6.0
2.90
7
0.11
73181660
65210508
65210508
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M5
0.80
6.3
4.40
8
0.14
73181660
65210608
65210608
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M6
1.00
8.0
4.90
10
0.31
73181660
65210808
65210808
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M8
1.25
9.5
6.44
13
0.60
73181660
65211008
65211008
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M10
1.50
11.5
8.04
17
1.30
73181660
65211208
65211208
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M12
1.75
14.0
10.37
19
1.66
73181660
65211408
65211408
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M14
2.00
16.0
12.10
22
2.10
73181660
65211608
65211608
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M16
2.00
18.0
14.10
24
3.78
73181660
65212008
65212008
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M20
2.50
22.0
16.90
30
6.80
73181660
65212408
65212408
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M24
3.00
28.0
20.20
36
12.70
73181660
65210610
65210610
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M6
1.00
8.0
4.90
10
0.31
73181660
65210810
65210810
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M8
1.25
9.5
6.44
13
0.60
73181660
65211010
65211010
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M10
1.50
11.5
8.04
17
1.30
73181660
65211210
65211210
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M12
1.75
14.0
10.37
19
1.66
73181660
65211410
65211410
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M14
2.00
16.0
12.10
22
2.10
73181660
65211610
65211610
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M16
2.00
18.0
14.10
24
3.78
73181660
65212010
65212010
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M20
2.50
22.0
16.90
30
6.80
73181660
65212410
65212410
Steel, zinc-plated
Steel zinc-plated, tensil...
High form
M24
3.00
28.0
20.20
36
12.70
73181660
652104A2
652104A2
Stainless steel
Stainless Steel V2A (A2)
High form
M4
0.70
6.0
2.90
7
0.11
73181660
652105A2
652105A2
Stainless steel
Stainless Steel V2A (A2)
High form
M5
0.80
6.3
4.40
8
0.14
73181660
652106A2
652106A2
Stainless steel
Stainless Steel V2A (A2)
High form
M6
1.00
8.0
4.90
10
0.31
73181660
652108A2
652108A2
Stainless steel
Stainless Steel V2A (A2)
High form
M8
1.25
9.5
6.44
13
0.60
73181660
652110A2
652110A2
Stainless steel
Stainless Steel V2A (A2)
High form
M10
1.50
11.5
8.04
17
1.30
73181660
652112A2
652112A2
Stainless steel
Stainless Steel V2A (A2)
High form
M12
1.75
14.0
10.37
19
1.66
73181660
652114A2
652114A2
Stainless steel
Stainless Steel V2A (A2)
High form
M14
2.00
16.0
12.10
22
2.10
73181660
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청