lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-TR-KST - Carrying rollers made of plastic, blue, spring axle and external thread
MÄDLER
Drive Element
Idlers and Travel-Wheel Sytems RB/I
Conveyor Rollers
Powered by
CAD모델 선택
{maedler/antriebselemente/laufraeder_und_radbloecke/tragrollen/tragrollen_kst.prj},{NB=65652506},{ARTNR=65652506},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff blau},{MAT=Tragrolle aus Kunststoff, Achse aus Stahl},{HW=K2: Tragrollenlager aus thermoplastischem Kunststoff mit zwei Kugelreihen aus Stahl für sehr leichten Lauf. z.B. Schwerkraftbetrieb},{AUSF=Tragrollen K2, Kunststoff, mit Federachse},{RD=50},{WS=2.8},{RL=600},{EL=607},{AL=627},{AV=Ø10},{TK=20},{GEW=0.81},{CTN=84313900},{AV1=10},{SW=0},{M=0.0},{VARIANTE=2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
RD
Roller-Ø
[mm]
WS
Pipe wall thickness
[mm]
RL
Roll length
[mm]
EL
Installation length
[mm]
AL
Axle length
[mm]
AV
Axle variant
[mm]
TK
Load capacity
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
65651202
65651202
Blue plastic
Load roller made of plast...
K1: idler bearing made of...
Load rollers K1, plastic,...
20
1.5
200
205
221
Ø6
10
0.09
84313900
65651203
65651203
Blue plastic
Load roller made of plast...
K1: idler bearing made of...
Load rollers K1, plastic,...
20
1.5
300
305
321
Ø6
7
0.12
84313900
65651204
65651204
Blue plastic
Load roller made of plast...
K1: idler bearing made of...
Load rollers K1, plastic,...
20
1.5
400
405
421
Ø6
2
0.15
84313900
65651302
65651302
Blue plastic
Load roller made of plast...
K1: idler bearing made of...
Load rollers K1, plastic,...
30
1.8
200
205
225
Ø8
10
0.15
84313900
65651303
65651303
Blue plastic
Load roller made of plast...
K1: idler bearing made of...
Load rollers K1, plastic,...
30
1.8
300
305
325
Ø8
8
0.22
84313900
65651304
65651304
Blue plastic
Load roller made of plast...
K1: idler bearing made of...
Load rollers K1, plastic,...
30
1.8
400
405
425
Ø8
6
0.28
84313900
65651402
65651402
Blue plastic
Load roller made of plast...
K1: idler bearing made of...
Load rollers K1, plastic,...
40
2.3
200
205
225
Ø10
10
0.24
84313900
65651403
65651403
Blue plastic
Load roller made of plast...
K1: idler bearing made of...
Load rollers K1, plastic,...
40
2.3
300
305
325
Ø10
9
0.34
84313900
65651404
65651404
Blue plastic
Load roller made of plast...
K1: idler bearing made of...
Load rollers K1, plastic,...
40
2.3
400
405
425
Ø10
8
0.45
84313900
65651405
65651405
Blue plastic
Load roller made of plast...
K1: idler bearing made of...
Load rollers K1, plastic,...
40
2.3
500
505
525
Ø10
7
0.56
84313900
65652502
65652502
Blue plastic
Load roller made of plast...
K2: Roller bearing made o...
Idlers K2, plastic, with ...
50
2.8
200
207
227
Ø10
20
0.30
84313900
65652503
65652503
Blue plastic
Load roller made of plast...
K2: Roller bearing made o...
Idlers K2, plastic, with ...
50
2.8
300
307
327
Ø10
20
0.41
84313900
65652504
65652504
Blue plastic
Load roller made of plast...
K2: Roller bearing made o...
Idlers K2, plastic, with ...
50
2.8
400
407
427
Ø10
20
0.54
84313900
65652505
65652505
Blue plastic
Load roller made of plast...
K2: Roller bearing made o...
Idlers K2, plastic, with ...
50
2.8
500
507
527
Ø10
20
0.66
84313900
65652506
65652506
Blue plastic
Load roller made of plast...
K2: Roller bearing made o...
Idlers K2, plastic, with ...
50
2.8
600
607
627
Ø10
20
0.81
84313900
65653502
65653502
Blue plastic
Load roller made of plast...
K3: Load roller made of t...
Load rollers K3, plastic,...
50
2.8
200
206
226
Ø10
100
0.38
84313900
65653503
65653503
Blue plastic
Load roller made of plast...
K3: Load roller made of t...
Load rollers K3, plastic,...
50
2.8
300
306
326
Ø10
50
0.47
84313900
65653504
65653504
Blue plastic
Load roller made of plast...
K3: Load roller made of t...
Load rollers K3, plastic,...
50
2.8
400
406
426
Ø10
30
0.62
84313900
65653505
65653505
Blue plastic
Load roller made of plast...
K3: Load roller made of t...
Load rollers K3, plastic,...
50
2.8
500
506
526
Ø10
20
0.74
84313900
65653506
65653506
Blue plastic
Load roller made of plast...
K3: Load roller made of t...
Load rollers K3, plastic,...
50
2.8
600
606
626
Ø10
10
0.90
84313900
65654502
65654502
Blue plastic
Load roller made of plast...
K3: Load roller made of t...
Carrying rollers K3, plas...
50
2.8
200
217
247
M10
100
0.39
84313900
65654503
65654503
Blue plastic
Load roller made of plast...
K3: Load roller made of t...
Carrying rollers K3, plas...
50
2.8
300
317
347
M10
50
0.49
84313900
65654504
65654504
Blue plastic
Load roller made of plast...
K3: Load roller made of t...
Carrying rollers K3, plas...
50
2.8
400
417
447
M10
30
0.60
84313900
65654505
65654505
Blue plastic
Load roller made of plast...
K3: Load roller made of t...
Carrying rollers K3, plas...
50
2.8
500
517
547
M10
20
0.75
84313900
65654506
65654506
Blue plastic
Load roller made of plast...
K3: Load roller made of t...
Carrying rollers K3, plas...
50
2.8
600
617
647
M10
10
0.87
84313900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청