Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LFR-BS-SPKR - Steel wheels with flange on both sides
MÄDLER
Drive Element
Idlers and Travel-Wheel Sytems RB/I
Idlers
Powered by
CAD모델 선택
{maedler/antriebselemente/laufraeder_und_radbloecke/laufraeder/laufrad_c45_bs_spurkr.prj},{NB=77600600},{ARTNR=77600600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl (C45)},{AUSF=mit balliger Lauffläche und zweifacher Kugellagerung},{A=63},{B=75},{G=27},{C=33},{D=15.3},{E=68},{F=15},{RL=480},{GEW=0.75},{EL=q 60 x 15},{D1=20},{B1=3},{D2=30},{B2=2.5},{BEF=Sechskant-Schraube M10 x 16 mm},{BEF1=10},{VERSION=2},{TN=},{PPATH=laufrad_c45_sbl.prj},{CTN=77600600}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
A
[mm]
B
[mm]
G
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
RL
Wheel Load*
[kg]
GEW
Weight
[kg]
EL
Recommended running rail**
ⁿ/ₐ
D1
d1
[mm]
B1
b1
[mm]
D2
d2
[mm]
B2
d2
[mm]
BEF
Fixing element
ⁿ/ₐ
BEF1
Fixing element
[mm]
CTN
Customs tariff number
ⁿ/ₐ
77600400
77600400
Steel
Steel (C45)
with angular groove and s...
35
45
17
20
10.3
50
10
160
0.18
q 40 x 10
0
0
0
0.0
Flachmutter M10 mit Zahn...
10
77600600
77600500
77600500
Steel
Steel (C45)
with angular groove and s...
45
55
19
24
12.3
65
12
250
0.32
q 50 x 12
0
0
0
0.0
Flachmutter M12 mit Zahn...
12
77600600
77600600
77600600
Steel
Steel (C45)
with crowned tread and do...
63
75
27
33
15.3
68
15
480
0.75
q 60 x 15
20
3
30
2.5
Sechskant-Schraube M10 x ...
10
77600600
77600800
77600800
Steel
Steel (C45)
with crowned tread and do...
84
100
34
40
20.3
80
20
840
1.50
q 60 x 20
26
3
37
3.0
Sechskant-Schraube M12 x ...
12
77600600
77601000
77601000
Steel
Steel (C45)
with crowned tread and do...
100
125
40
46
25.0
96
25
960
3.35
Feldbahnschiene DIN 5901...
32
3
37
3.0
Sechskant-Schraube M12 x ...
12
77600600
77601300
77601300
Steel
Steel (C45)
with crowned tread and do...
130
160
52
58
32.0
120
30
1360
4.60
Feldbahnschiene DIN 5901...
38
3
50
3.0
Sechskant-Schraube M16 x ...
16
77600600
77601600
77601600
Steel
Steel (C45)
with crowned tread and do...
164
200
64
70
38.0
140
35
1800
8.80
Feldbahnschiene DIN 5901...
45
3
60
4.0
Sechskant-Schraube M20 x ...
20
77600600
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청