lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-K-STL-SSBPP-RF - Ball Pillow Block Bearings SSBPP, Two-Part Sheet, Stainless Steel
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Pillow Block Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-stehlager/kugelstehlager_ssbpp.prj},{NB=62599217},{ARTNR=62599217},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Gehäuse: Edelstahlblech 1.4301 (X5CrNi18-10), 2-teilig, Lagereinsatz: Edelstahl 1.4125 (X105CrMo17), Stellschrauben: Edelstahl rostfrei, Schmierung: Lebensmittelfett FM 222},{BZ=SSBPP 203},{D=17},{H=22.2},{A=86},{E=68.0},{B=25},{S=9.5},{G=3.5},{W=43.8},{N=6.0},{BL=2.16},{TZC=9.6},{TZC0=4.8},{GEW=0.19},{BU=18.0},{BAU=39.0},{HU=18.0},{LV=82},{R1=1.0},{R2=6.0},{T=50.0},{C=31.5},{D1=44.0},{D2=41.5},{DSP=40},{DSP1=37.5},{DSP2=35.0},{AB=0.5},{TN=blechgeh_ssbpp_u_203},{PPATH=kugelstehlager_ssbpp_sbl.prj},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D
Bore
[mm]
H
h
[mm]
A
a
[mm]
E
e
[mm]
B
b
[mm]
S
s
[mm]
G
g
[mm]
W
w
[mm]
N
nB
[mm]
BL
Permissible Housing Load
[kN]
TZC
Bearing-Load Rating* - dyn. C
[kN]
TZC0
Bearing-Load Rating* - stat. C0
[kN]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62599212
62599212
Edelstahl
Housing: Stainless steel ...
SSBPP 201
12
22.2
86
68.0
25
9.5
3.5
43.8
6.0
2.16
9.6
4.8
0.19
84832000
62529915
62529915
Edelstahl
Housing: Stainless steel ...
SSBPP 202
15
22.2
86
68.0
25
9.5
3.5
43.8
6.0
2.16
9.6
4.8
0.19
84832000
62599217
62599217
Edelstahl
Housing: Stainless steel ...
SSBPP 203
17
22.2
86
68.0
25
9.5
3.5
43.8
6.0
2.16
9.6
4.8
0.19
84832000
62599220
62599220
Edelstahl
Housing: Stainless steel ...
SSBPP 204
20
25.4
98
76.0
32
9.5
3.5
50.5
7.0
2.62
12.9
6.7
0.23
84832000
62599225
62599225
Edelstahl
Housing: Stainless steel ...
SSBPP 205
25
28.6
108
86.0
32
11.5
4.0
56.6
7.5
3.72
14.0
7.9
0.32
84832000
62599230
62599230
Edelstahl
Housing: Stainless steel ...
SSBPP 206
30
33.3
117
95.0
38
11.5
4.0
66.3
8.0
4.41
19.5
11.3
0.50
84832000
62599235
62599235
Edelstahl
Housing: Stainless steel ...
SSBPP 207
35
39.7
130
106.0
42
11.5
5.0
78.0
8.5
4.90
25.7
15.3
0.60
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청