Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-K-STL-KSTM - Thermoplastic Pillow Block Bearings igubal® KSTM, connection measures like DIN 12240-4 (DIN 648) series K
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Pillow Block Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-stehlager/k_stl_kstm.prj},{NB=62055010},{ARTNR=62055010},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Gehäuse: igumid G, schwarz, Innenring: iglidur ® W300, gelblich},{BZ=KSTM 10},{D1=10},{H1=14},{H2=26},{B1=14},{B2=10.5},{A=62},{M=48.5},{C=7.5},{D6=5,5 x 8,0},{LTSTR=750},{LTSTA=500},{KW=25},{GEW=8,60},{D2=24},{DD6=5.5},{D6L=8.0},{R=0},{WST1=2.7},{WST2=2.1},{T=1.6},{D3=13},{D4=16.0},{R2=1.50},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D1
d1 - E10
[mm]
H1
h1
[mm]
H2
h2
[mm]
B1
b1
[mm]
B2
b2
[mm]
A
a
[mm]
M
m
[mm]
C
c
[mm]
D6
d6
[mm]
LTSTR
Load Rating static radial * - At short term, the radial load may be twice as high
[N]
LTSTA
Load Rating static - axial
[N]
KW
α - Tilting angle
[Grad]
GEW
Weight
[gramm]
CTN
Customs tariff number
ⁿ/ₐ
62055005
62055005
Kunststoff schwarz
Housing: igumid G, black,...
KSTM 5
5
7
14
8
6.0
34
26.3
4.0
3,3 x 4,6
350
300
30
1,70
84833038
62055006
62055006
Kunststoff schwarz
Housing: igumid G, black,...
KSTM 6
6
10
18
9
7.0
43
34.5
5.5
4,5 x 6,0
550
300
29
2,90
84833038
62055008
62055008
Kunststoff schwarz
Housing: igumid G, black,...
KSTM 8
8
10
20
12
9.0
47
35.5
6.0
4,5 x 7,0
650
400
25
4,60
84833038
62055010
62055010
Kunststoff schwarz
Housing: igumid G, black,...
KSTM 10
10
14
26
14
10.5
62
48.5
7.5
5,5 x 8,0
750
500
25
8,60
84833038
62055012
62055012
Kunststoff schwarz
Housing: igumid G, black,...
KSTM 12
12
14
28
16
11.0
65
49.5
8.5
5,5 x 9,0
1100
600
25
11,80
84833038
62055016
62055016
Kunststoff schwarz
Housing: igumid G, black,...
KSTM 16
16
18
36
21
15.0
86
65.4
10.5
6,6 x 12
1500
1000
23
23,70
84833038
62055020
62055020
Kunststoff schwarz
Housing: igumid G, black,...
KSTM 20
20
22
44
25
18.0
98
73.0
13.0
9,0 x 14
2350
1300
23
40,00
84833038
62055025
62055025
Kunststoff schwarz
Housing: igumid G, black,...
KSTM 25
25
27
54
31
22.0
124
94.0
16.0
9,0 x 17
3300
1600
22
75,30
84833038
62055030
62055030
Kunststoff schwarz
Housing: igumid G, black,...
KSTM 30
30
32
64
37
25.0
139
105.0
17.0
11 x 20
4050
2100
22
116,80
84833038
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청