lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-K-FLL-TUCF-WS - Ball Flange Bearings TUCF, Thermoplastic Housing white with Stainless Steel Bearing
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Flange Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-flanschlager/k-fll_tucf_weiss.prj},{NB=62656025},{ARTNR=62656025},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Gehäuse: Kunststoff Thermoplast PBT, weiß, Lagereinsatz: Edelstahl 1.4125 (X105CrMo17, Schmierung: Lebensmittelfett FM 222},{BZ=TUCF 205},{D=25},{A=95},{E=70.0},{I=17.0},{G=14.0},{L=28.0},{S=11},{ZUC=36.8},{NUC=14.3},{GTR=13.0},{GTA=3.4},{GEW=0.35},{TN=geh_k-fll_tucf_weiss_205},{TYP=2},{TYP1=2},{TYP2=2},{SNG=6},{GP=1},{LG=5.5},{T=4.2},{SNK=1.50},{BD=12.05},{B=25},{ADN=80.5},{WN=7},{R=3.5},{ASN=8.00},{DFV=60.0},{TDFV=2.50},{DFR1=70},{DFR2=52},{TDFR=4.25},{LD=52},{LBE=17},{PPATH=k-fll_tucf_weiss_sbl.prj},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D
Bore
[mm]
A
a
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
ZUC
Z uc
[mm]
NUC
n uc
[mm]
GTR
Housing Load Rating * radial - Maximum radial load if axial force = 0
[kN]
GTA
Housing Load Rating ** axial - Maximum axial load if radial force = 0
[kN]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62656012
62656012
White plastic
Housing: Plastic Thermopl...
TUCF 201
12
86
63.5
18.0
13.4
27.8
11
36.3
12.7
16.0
3.7
0.30
84832000
62656015
62656015
White plastic
Housing: Plastic Thermopl...
TUCF 202
15
86
63.5
18.0
13.4
27.8
11
36.3
12.7
16.0
3.7
0.30
84832000
62656017
62656017
White plastic
Housing: Plastic Thermopl...
TUCF 203
17
86
63.5
18.0
13.4
27.8
11
36.3
12.7
16.0
3.7
0.30
84832000
62656020
62656020
White plastic
Housing: Plastic Thermopl...
TUCF 204
20
86
63.5
18.0
13.4
27.8
11
36.3
12.7
16.0
3.7
0.28
84832000
62656025
62656025
White plastic
Housing: Plastic Thermopl...
TUCF 205
25
95
70.0
17.0
14.0
28.0
11
36.8
14.3
13.0
3.4
0.35
84832000
62656030
62656030
White plastic
Housing: Plastic Thermopl...
TUCF 206
30
107
83.0
19.2
14.3
31.5
11
41.4
15.9
18.0
3.4
0.50
84832000
62656035
62656035
White plastic
Housing: Plastic Thermopl...
TUCF 207
35
118
92.0
21.5
15.5
34.8
13
46.9
17.5
18.5
3.5
0.74
84832000
62656040
62656040
White plastic
Housing: Plastic Thermopl...
TUCF 208
40
130
102.0
23.0
17.0
37.5
14
53.2
19.0
19.1
3.8
0.98
84832000
62656045
62656045
White plastic
Housing: Plastic Thermopl...
TUCF 209
45
137
105.0
24.0
19.0
41.0
17
54.2
19.0
19.4
3.9
1.12
84832000
62656050
62656050
White plastic
Housing: Plastic Thermopl...
TUCF 210
50
143
111.0
25.0
21.0
43.0
17
57.6
19.0
19.7
4.0
1.30
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청