Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FREILAUF-TSS - Internal Freewheels TSS
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Freewheels
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/freilaeufe/einb-freilauf_tss.prj},{NB=TSS25},{ARTNR=TSS25},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wärmebehandelter Kohlenstoffstahl},{DH7=25},{D=52},{B=15},{D1=32.0},{DD1=45.0},{E=0.8},{R1=0.8},{BB=8},{T=2.0},{DM=56.0},{SM=0.020},{UEDI=2200},{UEDA=1100},{GEW=140},{CTN=84836020},{VJ=2.15}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DH7
d - H7
[mm]
D
[mm]
B
[mm]
D1
d1
[mm]
DD1
D1
[mm]
E
[mm]
R1
r1
[mm]
BB
b
[mm]
T
t
[mm]
DM
Torque
[Nm]
SM
Drag Torque
[Nm]
UEDI
max. Overrunning - Innerer Race
[1/min]
UEDA
max. Overrunning - Outer Race
[1/min]
GEW
approx. Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
TSS8
TSS8
Steel
Heat treated carbon steel
8
24
8
11.4
22.2
0.6
0.6
2
1.0
6.7
0.005
6000
3000
14
84836020
TSS10
TSS10
Steel
Heat treated carbon steel
10
30
9
15.6
27.0
0.6
0.6
3
1.4
12.0
0.007
4500
2300
27
84836020
TSS12
TSS12
Steel
Heat treated carbon steel
12
32
10
18.0
29.5
0.6
0.6
4
1.8
17.0
0.009
4000
2000
31
84836020
TSS15
TSS15
Steel
Heat treated carbon steel
15
35
11
20.6
32.0
0.6
0.6
5
1.2
22.0
0.010
3500
1800
39
84836020
TSS20
TSS20
Steel
Heat treated carbon steel
20
47
14
26.7
40.0
0.8
0.8
6
1.6
41.0
0.010
2600
1300
115
84836020
TSS25
TSS25
Steel
Heat treated carbon steel
25
52
15
32.0
45.0
0.8
0.8
8
2.0
56.0
0.020
2200
1100
140
84836020
TSS30
TSS30
Steel
Heat treated carbon steel
30
62
16
40.0
55.0
0.8
1.0
8
2.0
105.0
0.030
1800
900
215
84836020
TSS35
TSS35
Steel
Heat treated carbon steel
35
72
17
45.0
63.0
0.8
1.0
10
2.4
136.0
0.030
1600
800
300
84836020
TSS40
TSS40
Steel
Heat treated carbon steel
40
80
18
50.0
72.0
0.8
1.0
12
2.2
296.0
0.180
1400
700
425
84836020
TSS45
TSS45
Steel
Heat treated carbon steel
45
85
19
57.0
75.5
1.2
1.0
14
2.1
347.0
0.210
1300
650
495
84836020
TSS50
TSS50
Steel
Heat treated carbon steel
50
90
20
62.0
82.0
1.2
1.0
14
2.1
403.0
0.220
1200
600
545
84836020
TSS60
TSS60
Steel
Heat treated carbon steel
60
110
22
80.0
100.0
1.2
1.5
18
2.3
649.0
0.330
910
460
950
84836020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청