Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-TELLERFEDER-RN-FA-FAK-RNR - Spare Parts - Disk springs for Sliding Hubs FA, FA-K and RNR
MÄDLER
Drive Element
Couplings
Sliding Hubs
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/rutschnaben/tf_rn_fa_fak_u_rnr.prj},{NB=61210202},{ARTNR=61210202},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Federstahl},{HW=Durch Montage einer zweiten Tellerfeder kann der Drehmomentbereich verdoppelt werden. Durch Montage einer dritten Tellerfeder (nur bei Größe 01 bis 5 möglich) kann der Drehmomentbereich verdreifacht werden.},{BG=2},{PZ=61210200},{PZ1=61211200},{PZ2=61220300},{D=79.5},{LUF=1},{GEW=40},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
BG
Size
ⁿ/ₐ
PZ
Matching to Slidung hubs FA
ⁿ/ₐ
PZ1
Matching to Slidung hubs FAK
ⁿ/ₐ
PZ2
Matching to Slidung hubs RNR
ⁿ/ₐ
D
Outer-Ø
[mm]
LUF
Scope of delivery
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61210002
61210002
Steel
Spring-steel
At all sizes of FA and RN...
00
61210000
-
61219900
30.0
1
5
84836080
61210012
61210012
Steel
Spring-steel
At all sizes of FA and RN...
0
61210010
61211010
61220000
42.5
1
5
84836080
61210102
61210102
Steel
Spring-steel
At all sizes of FA and RN...
01
61210100
61211100
61220100
53.2
1
10
84836080
61210111
61210111
Steel
Spring-steel
At all sizes of FA and RN...
1
61210110
61211110
61220200
61.5
1
20
84836080
61210202
61210202
Steel
Spring-steel
At all sizes of FA and RN...
2
61210200
61211200
61220300
79.5
1
40
84836080
61210302
61210302
Steel
Spring-steel
At all sizes of FA and RN...
3
61210300
-
-
102.0
1
100
84836080
61210402
61210402
Steel
Spring-steel
At all sizes of FA and RN...
4
61210400
-
-
128.8
1
200
84836080
61210502
61210502
Steel
Spring-steel
At all sizes of FA and RN...
5
61210500
-
-
157.5
1
400
84836080
61210602
61210602
Steel
Spring-steel
At all sizes of FA and RN...
6
61210600
-
-
40.0
16
320
84836080
61210702
61210702
Steel
Spring-steel
At all sizes of FA and RN...
7
61210700
-
-
40.0
24
480
84836080
61210802
61210802
Steel
Spring-steel
At all sizes of FA and RN...
8
61210800
-
-
40.0
32
640
84836080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성
견적요청