Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DRKPL-HZD-RF - Torsionally-Stiff Couplings HZD with Through Holes, Stainless Steel, Set-Srew Style
MÄDLER
Drive Element
Couplings
Torsionally-Stiff Couplings
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/drehstarre_kupplungen/dr_k_hzd_m_db_rf.prj},{NB=60199310_12_12},{ARTNR=60199310},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Naben aus Edelstahl rostfrei 1.4305 (V2A), Übertragungselement (Kreuzscheibe) aus schwarzem Polyacetal},{DM=9},{SBM=53},{B=12},{BMAX=16},{BX1=12.000},{BX2=12.000},{L1=42.0},{L2=15.0},{L3=12.0},{D1=33.3},{MVW=±0.5},{MVR=±0.2},{VS=615},{GEW=165},{ARTNR1=60124500},{GEW1=8.0},{L4=15.0},{L5=20.50},{B1=10.2},{AB=30.90},{G=6},{AZ=2},{KB=11.0},{KB2=18.5},{KB3=0.0},{KB4=0.00},{KTF=5.00},{KFT2=2.500},{KFT3=0.00},{KFT4=0.00},{TN=kreuzsch_kpl_hzd_rf_33.3_12},{PPATH=drehstarre_kpl_hzd_rf_m_db_sbl.prj},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DM
max. Torque 1) - Operating factors (without shaft displacement)
[Nm]
SBM
Static Break Torque
[Nm]
B
B +0.03 - Bore
[mm]
BMAX
max. Bore
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D1
[mm]
MVW
max. Compensation at 3000 1/min. - Angular
[Grad]
MVR
max. Compensation at 3000 1/min. - radial
[mm]
VS
Torsional stiffness
[Nm/rad]
GEW
Weight Coupling
[g]
ARTNR1
Product No. - Spare Part Sliding disc
ⁿ/ₐ
GEW1
Weight - Spare Part Sliding disc
[g]
CTN
Customs tariff number
ⁿ/ₐ
60199305
60199305
Stainless steel
Hubs made from stainless ...
4
13
6
12
32.4
11.6
9.2
25.4
±0.5
±0.2
205
76
60124400
2.7
84836080
60199306
60199306
Stainless steel
Hubs made from stainless ...
4
13
8
12
32.4
11.6
9.2
25.4
±0.5
±0.2
205
76
60124400
2.7
84836080
60199307
60199307
Stainless steel
Hubs made from stainless ...
4
13
10
12
32.4
11.6
9.2
25.4
±0.5
±0.2
205
76
60124400
2.7
84836080
60199308
60199308
Stainless steel
Hubs made from stainless ...
9
53
8
16
42.0
15.0
12.0
33.3
±0.5
±0.2
615
165
60124500
8.0
84836080
60199309
60199309
Stainless steel
Hubs made from stainless ...
9
53
10
16
42.0
15.0
12.0
33.3
±0.5
±0.2
615
165
60124500
8.0
84836080
60199310
60199310
Stainless steel
Hubs made from stainless ...
9
53
12
16
42.0
15.0
12.0
33.3
±0.5
±0.2
615
165
60124500
8.0
84836080
60199312
60199312
Stainless steel
Hubs made from stainless ...
17
57
10
20
50.8
17.8
15.3
41.3
±0.5
±0.25
1200
305
60124800
12.7
84836080
60199313
60199313
Stainless steel
Hubs made from stainless ...
17
57
12
20
50.8
17.8
15.3
41.3
±0.5
±0.25
1200
305
60124800
12.7
84836080
60199315
60199315
Stainless steel
Hubs made from stainless ...
17
57
16
20
50.8
17.8
15.3
41.3
±0.5
±0.25
1200
305
60124800
12.7
84836080
60199318
60199318
Stainless steel
Hubs made from stainless ...
30
95
12
25
59.6
20.6
18.4
50.0
±0.5
±0.25
1375
510
60125000
20.0
84836080
60199319
60199319
Stainless steel
Hubs made from stainless ...
30
95
16
25
59.6
20.6
18.4
50.0
±0.5
±0.25
1375
510
60125000
20.0
84836080
60199320
60199320
Stainless steel
Hubs made from stainless ...
30
95
20
25
59.6
20.6
18.4
50.0
±0.5
±0.25
1375
510
60125000
20.0
84836080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청