lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
SKF®-AXIAL-KULG - Single Direction Thrust Ball Bearings SKF ®, Single Row, inner diameter 10 - 100mm
MÄDLER
Drive Element
Ball-Bearing
Powered by
CAD모델 선택
{maedler/antriebselemente/kugellager_rollenlager_waelzlager/axial_kulager_skf.prj},{NB=51106-SKF},{ARTNR=51106-SKF},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wälzlagerstahl},{AUSF=Einseitig wirkendes Axialkugellager},{D=30},{DD=47},{H=11},{D1=47},{DD1=32},{R=0.6},{DYN=19.0},{STAT=43.0},{PU=1.600},{REFERENZD=6000},{GRENZD=8500},{GEW=63},{TN=ut_axial_kl_skf_3047},{CTN=84821010},{HH=3.100},{HM=3.000},{KD=6.000},{AKD=18},{TK=38.5},{PPATH=axial_kulg_skf_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
H
[mm]
D1
d1
[mm]
DD1
D1
[mm]
R
min. Radii
[mm]
DYN
Load rating axial dyn. C
[kN]
STAT
Load rating axial stat. C0
[kN]
PU
Pu* - Fatigue load limit
[kN]
REFERENZD
Speed base
[1/min]
GRENZD
Speed limit
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
51100-SKF
51100-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
10
24
9
24
11
0.3
8.7
12.2
0.450
9500
13000
20
84821010
51200-SKF
51200-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
10
26
11
26
12
0.6
12.7
18.6
0.695
8000
11000
30
84821010
51101-SKF
51101-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
12
26
9
26
13
0.3
10.4
16.6
0.620
9000
13000
22
84821010
51201-SKF
51201-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
12
28
11
28
14
0.6
13.3
20.8
0.765
8000
11000
34
84821010
51102-SKF
51102-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
15
28
9
28
16
0.3
10.6
18.3
0.670
8500
12000
23
84821010
51202-SKF
51202-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
15
32
12
32
17
0.6
15.9
25.0
0.915
7000
10000
46
84821010
51103-SKF
51103-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
17
30
9
30
18
0.3
11.4
21.2
0.780
8500
12000
25
84821010
51203-SKF
51203-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
17
35
12
35
19
0.6
16.3
27.0
1.000
6700
9500
53
84821010
51104-SKF
51104-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
20
35
10
35
21
0.3
15.1
29.0
1.080
7500
10000
37
84821010
51204-SKF
51204-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
20
40
14
40
22
0.6
21.2
37.5
1.400
6000
8000
83
84821010
51105-SKF
51105-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
25
42
11
42
26
0.6
18.2
39.0
1.430
6300
9000
56
84821010
51205-SKF
51205-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
25
47
15
47
27
0.6
26.5
50.0
1.860
5300
7500
110
84821010
51106-SKF
51106-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
30
47
11
47
32
0.6
19.0
43.0
1.600
6000
8500
63
84821010
51206-SKF
51206-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
30
52
16
52
32
0.6
25.1
51.0
1.860
4800
6700
130
84821010
51107-SKF
51107-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
35
52
12
52
37
0.6
19.9
51.0
1.860
5600
7500
80
84821010
51108-SKF
51108-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
40
60
13
60
42
0.6
25.5
63.0
2.320
5000
7000
120
84821010
51109-SKF
51109-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
45
65
14
65
47
0.6
26.5
69.5
2.550
4500
6300
140
84821010
51110-SKF
51110-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
50
70
14
70
52
0.6
27.0
75.0
2.800
4300
6300
160
84821010
51111-SKF
51111-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
55
78
16
78
57
0.6
30.2
81.5
3.000
3800
5300
230
84821010
51112-SKF
51112-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
60
85
17
85
62
1.0
41.6
122.0
4.550
3600
5000
270
84821010
51113-SKF
51113-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
65
90
18
90
67
1.0
37.7
108.0
4.000
3400
4800
330
84821010
51114-SKF
51114-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
70
95
18
95
72
1.0
40.3
120.0
4.400
3400
4500
350
84821010
51115-SKF
51115-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
75
100
19
100
77
1.0
44.2
134.0
4.900
3200
4300
400
84821010
51116-SKF
51116-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
80
105
19
105
82
1.0
44.9
140.0
5.100
3000
4300
420
84821010
51117-SKF
51117-SKF
Steel
Bearing steel
Thrust Ball Bearings for ...
85
110
19
110
87
1.0
44.9
146.0
5.400
3000
4300
440
84821010
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청