lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MÄDLER®-AXIAL-KULG - Single Direction Thrust Ball Bearings MÄDLER®, Single Row, inner diameter 10 - 100mm
MÄDLER
Drive Element
Ball-Bearing
Powered by
CAD모델 선택
{maedler/antriebselemente/kugellager_rollenlager_waelzlager/axial-kulager_mae.prj},{NB=51106-MAE},{ARTNR=51106-MAE},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wälzlagerstahl},{AUSF=Einseitig wirkendes Axialkugellager},{D=30},{DD=47},{H=11},{D1=47},{DD1=32},{R=0.6},{DYN=13.4},{STAT=26.5},{PU=0.000},{REFERENZD=0},{GRENZD=5900},{GEW=63},{TN=ut_axial_kl_mae_3047},{CTN=84821010},{HH=3.100},{HM=3.000},{KD=6.000},{AKD=18},{TK=38.5},{PPATH=axial_kulg_skf_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
H
[mm]
D1
d1
[mm]
DD1
D1
[mm]
R
min. Radii
[mm]
DYN
Load rating axial dyn. C
[kN]
STAT
Load rating axial stat. C0
[kN]
GRENZD
Speed limit
[1/min]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
51100-MAE
51100-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
10
24
9
24
11
0.3
8.0
11.0
9100
20
84821010
51200-MAE
51200-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
10
26
11
26
12
0.6
10.0
13.5
7700
30
84821010
51101-MAE
51101-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
12
26
9
26
13
0.3
8.5
12.2
9100
22
84821010
51201-MAE
51201-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
12
28
11
28
14
0.6
10.6
15.2
7700
34
84821010
51102-MAE
51102-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
15
28
9
28
16
0.3
8.8
12.6
8400
23
84821010
51202-MAE
51202-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
15
32
12
32
17
0.6
13.2
20.0
7000
46
84821010
51103-MAE
51103-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
17
30
9
30
18
0.3
9.0
13.2
8400
25
84821010
51203-MAE
51203-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
17
35
12
35
19
0.6
13.7
22.0
6600
53
84821010
51104-MAE
51104-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
20
35
10
35
21
0.3
10.0
16.5
7000
37
84821010
51204-MAE
51204-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
20
40
14
40
22
0.6
18.0
30.0
5600
83
84821010
51105-MAE
51105-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
25
42
11
42
26
0.6
12.5
23.0
6300
56
84821010
51205-MAE
51205-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
25
47
15
47
27
0.6
22.0
40.0
5200
110
84821010
51106-MAE
51106-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
30
47
11
47
32
0.6
13.4
26.5
5900
63
84821010
51206-MAE
51206-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
30
52
16
52
32
0.6
23.0
44.5
4600
130
84821010
51107-MAE
51107-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
35
52
12
52
37
0.6
13.9
30.0
5200
80
84821010
51108-MAE
51108-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
40
60
13
60
42
0.6
18.5
40.0
4900
120
84821010
51109-MAE
51109-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
45
65
14
65
47
0.6
19.2
45.0
4400
140
84821010
51110-MAE
51110-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
50
70
14
70
52
0.6
21.5
52.5
4400
160
84821010
51111-MAE
51111-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
55
78
16
78
57
0.6
24.5
62.5
3700
230
84821010
51112-MAE
51112-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
60
85
17
85
62
1.0
29.5
73.5
3500
270
84821010
51113-MAE
51113-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
65
90
18
90
67
1.0
30.5
80.5
3300
330
84821010
51114-MAE
51114-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
70
95
18
95
72
1.0
30.8
85.0
3100
350
84821010
51115-MAE
51115-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
75
100
19
100
77
1.0
36.0
110.0
3000
400
84821010
51116-MAE
51116-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
80
105
19
105
82
1.0
36.8
115.0
3000
420
84821010
51117-MAE
51117-MAE
Steel
Bearing steel
Thrust Ball Bearings for ...
85
110
19
110
87
1.0
37.5
120.0
3000
440
84821010
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청