Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GET-KLR-ZOLL-STBR - Shaft Collars, Clamp Collars Double-Split, Inch Size Bores, Steel C45 black oxide finish
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Double-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geteilt/get_klr_zoll_stbr.prj},{NB=6234238100},{ARTNR=6234238100},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl C45 brüniert, Schrauben mit Festigkeit 12.9},{D1=0.9375},{DD1=15/16\"},{DDD1=23.8125},{D2=45},{R=50.8},{B=15},{SDIN912=M6 x 16},{GEW=117},{A=17.0},{T=6.0},{DH=6.6},{SD=11},{D4=6},{D3=4.92},{F1=1.0},{S=1.6},{TN=get_klr_zoll_o_stbr_24_238125},{PPATH=get_klr_zoll_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1 - Zoll
[인치]
DD1
d1 - Fracture
[mm]
DDD1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b
[mm]
SDIN912
Screws DIN 912
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
6234063500
6234063500
Steel, black oxide finish
Steel C45 black oxide fin...
0.2500
1/4"
6.3500
18
22.4
9
M3 x 8
13
84839089
6234079400
6234079400
Steel, black oxide finish
Steel C45 black oxide fin...
0.3125
5/16"
7.9375
18
22.4
9
M3 x 8
12
84839089
6234095300
6234095300
Steel, black oxide finish
Steel C45 black oxide fin...
0.3750
3/8"
9.5250
24
26.0
9
M3 x 8
22
84839089
6234111100
6234111100
Steel, black oxide finish
Steel C45 black oxide fin...
0.4375
7/16"
11.1125
28
31.8
11
M4 x 12
38
84839089
6234127000
6234127000
Steel, black oxide finish
Steel C45 black oxide fin...
0.5000
1/2"
12.7000
30
33.9
11
M4 x 12
43
84839089
6234158800
6234158800
Steel, black oxide finish
Steel C45 black oxide fin...
0.6250
5/8"
15.8750
34
39.4
13
M5 x 14
63
84839089
6234190500
6234190500
Steel, black oxide finish
Steel C45 black oxide fin...
0.7500
3/4"
19.0500
40
46.4
15
M6 x 16
97
84839089
6234222300
6234222300
Steel, black oxide finish
Steel C45 black oxide fin...
0.8750
7/8"
22.2250
42
48.1
15
M6 x 16
103
84839089
6234238100
6234238100
Steel, black oxide finish
Steel C45 black oxide fin...
0.9375
15/16"
23.8125
45
50.8
15
M6 x 16
117
84839089
6234254000
6234254000
Steel, black oxide finish
Steel C45 black oxide fin...
1.0000
1"
25.4000
45
50.8
15
M6 x 16
114
84839089
6234285800
6234285800
Steel, black oxide finish
Steel C45 black oxide fin...
1.1250
1 1/8"
28.5750
48
53.7
15
M6 x 18
123
84839089
6234317500
6234317500
Steel, black oxide finish
Steel C45 black oxide fin...
1.2500
1 1/4"
31.7500
54
58.6
15
M6 x 18
156
84839089
6234349300
6234349300
Steel, black oxide finish
Steel C45 black oxide fin...
1.3750
1 3/8"
34.9250
57
61.6
15
M6 x 18
171
84839089
6234381000
6234381000
Steel, black oxide finish
Steel C45 black oxide fin...
1.5000
1 1/2"
38.1000
60
65.0
15
M6 x 18
163
84839089
6234444500
6234444500
Steel, black oxide finish
Steel C45 black oxide fin...
1.7500
1 3/4"
44.4500
73
79.4
19
M8 x 25
344
84839089
6234508000
6234508000
Steel, black oxide finish
Steel C45 black oxide fin...
2.0000
2"
50.8000
82
88.8
19
M8 x 25
380
84839089
6234571500
6234571500
Steel, black oxide finish
Steel C45 black oxide fin...
2.2500
2 1/4"
57.1500
88
94.0
19
M8 x 25
425
84839089
6234635000
6234635000
Steel, black oxide finish
Steel C45 black oxide fin...
2.5000
2 1/2"
63.5000
93
99.8
19
M8 x 25
450
84839089
6234762000
6234762000
Steel, black oxide finish
Steel C45 black oxide fin...
3.0000
3"
76.2000
108
113.8
19
M8 x 25
535
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청