lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GET-KLR-GR - Shaft Collars, Clamp Collars, Double-Split - Type GR, Steel black oxide finish and Stainless Steel
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Double-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geteilt/get_klr_ausf_gr.prj},{NB=62345000GR},{ARTNR=62345000GR},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl C45 brüniert, Schrauben mit Festigkeit 12.9},{D1=50},{D2=82},{R=84.2},{B=19},{SDIN912=M8 x 25},{H=34.5},{L=43.5},{M=29.0},{G=M6},{T=8.5},{GEW=447},{GG=6},{A=34.0},{TT=9.0},{HH=9.0},{J=15},{D3=6.65},{D4=8},{F1=1},{S=1.6},{TN=get_klr_typ_gr_un_st_50},{PPATH=get_klr_typ_gr_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b - +0.08mm / -0.25mm
[mm]
SDIN912
Screws DIN 912
ⁿ/ₐ
H
h
[mm]
L
l≈
[mm]
M
m
[mm]
G
[mm]
T
t
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62341000GR
62341000GR
Steel, black oxide finish
Steel C45 black oxide fin...
10
28
-
9
M3 x 10
12.0
14.5
8.0
M3
4.0
33
84839089
62341200GR
62341200GR
Steel, black oxide finish
Steel C45 black oxide fin...
12
30
31.8
11
M4 x 12
13.0
15.0
8.0
M3
4.0
45
84839089
62341400GR
62341400GR
Steel, black oxide finish
Steel C45 black oxide fin...
14
32
33.9
11
M4 x 14
14.0
15.0
9.0
M3
4.0
50
84839089
62341500GR
62341500GR
Steel, black oxide finish
Steel C45 black oxide fin...
15
36
39.4
13
M5 x 16
15.0
19.5
12.0
M4
5.5
75
84839089
62341600GR
62341600GR
Steel, black oxide finish
Steel C45 black oxide fin...
16
38
39.4
13
M5 x 16
16.0
20.0
13.0
M4
5.5
83
84839089
62341800GR
62341800GR
Steel, black oxide finish
Steel C45 black oxide fin...
18
40
41.2
13
M5 x 16
17.0
21.0
12.5
M4
5.5
90
84839089
62342000GR
62342000GR
Steel, black oxide finish
Steel C45 black oxide fin...
20
42
46.4
15
M6 x 16
18.0
21.5
14.0
M4
5.5
109
84839089
62342200GR
62342200GR
Steel, black oxide finish
Steel C45 black oxide fin...
22
46
48.1
15
M6 x 16
20.0
22.5
12.0
M4
5.5
134
84839089
62342500GR
62342500GR
Steel, black oxide finish
Steel C45 black oxide fin...
25
48
50.8
15
M6 x 16
21.0
23.0
12.5
M4
5.5
138
84839089
62342800GR
62342800GR
Steel, black oxide finish
Steel C45 black oxide fin...
28
54
-
15
M6 x 16
22.5
29.0
18.5
M5
7.0
174
84839089
62343000GR
62343000GR
Steel, black oxide finish
Steel C45 black oxide fin...
30
56
58.6
15
M6 x 18
24.0
28.5
18.0
M5
7.0
179
84839089
62343200GR
62343200GR
Steel, black oxide finish
Steel C45 black oxide fin...
32
58
58.6
15
M6 x 18
25.0
29.0
18.0
M5
7.0
192
84839089
62343500GR
62343500GR
Steel, black oxide finish
Steel C45 black oxide fin...
35
60
61.6
15
M6 x 18
26.0
30.0
20.0
M5
7.0
193
84839089
62343800GR
62343800GR
Steel, black oxide finish
Steel C45 black oxide fin...
38
66
-
15
M6 x 18
27.0
37.0
27.0
M5
7.0
229
84839089
62344000GR
62344000GR
Steel, black oxide finish
Steel C45 black oxide fin...
40
66
-
15
M6 x 18
27.0
37.0
27.0
M5
7.0
229
84839089
62344500GR
62344500GR
Steel, black oxide finish
Steel C45 black oxide fin...
45
76
79.4
19
M8 x 25
31.0
41.5
28.0
M6
8.5
396
84839089
62345000GR
62345000GR
Steel, black oxide finish
Steel C45 black oxide fin...
50
82
84.2
19
M8 x 25
34.5
43.5
29.0
M6
8.5
447
84839089
62399410GR
62399410GR
Stainless steel
Stainless steel 1.4305 (A...
10
28
-
9
M3 x 10
12.0
14.5
8.0
M3
4.0
33
84839089
62399412GR
62399412GR
Stainless steel
Stainless steel 1.4305 (A...
12
30
31.8
11
M4 x 12
13.0
15.0
8.0
M3
4.0
45
84839089
62399414GR
62399414GR
Stainless steel
Stainless steel 1.4305 (A...
14
32
33.9
11
M4 x 14
14.0
15.0
9.0
M3
4.0
50
84839089
62399415GR
62399415GR
Stainless steel
Stainless steel 1.4305 (A...
15
36
39.4
13
M5 x 16
15.0
19.5
12.0
M4
5.5
75
84839089
62399416GR
62399416GR
Stainless steel
Stainless steel 1.4305 (A...
16
38
39.4
13
M5 x 16
16.0
20.0
13.0
M4
5.5
83
84839089
62399418GR
62399418GR
Stainless steel
Stainless steel 1.4305 (A...
18
40
41.2
13
M5 x 16
17.0
21.0
12.5
M4
5.5
90
84839089
62399420GR
62399420GR
Stainless steel
Stainless steel 1.4305 (A...
20
42
46.4
15
M6 x 16
18.0
21.5
14.0
M4
5.5
109
84839089
62399422GR
62399422GR
Stainless steel
Stainless steel 1.4305 (A...
22
46
48.1
15
M6 x 16
20.0
22.5
12.0
M4
5.5
134
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청