Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GESCHL-KLR-ZOLL-RF - Shaft Collars, Clamp Collars Single-Split, Inch Size Bores, Stainless
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Shaft Collars, Clamp Collars, Single-Split
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/klemmringe_geschlitzt/geschl_klr_zoll_rf.prj},{NB=6239912381},{ARTNR=6239912381},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A), Schraube Edelstahl A2-70},{D1=0.9375},{DD1=15/16\"},{DDD1=23.8125},{D2=45},{R=50.8},{B=15},{SDIN912=M6 x 16},{GEW=117},{A=17.0},{T=6.0},{DH=6.6},{SD=11},{D4=6},{D3=4.92},{F1=1.0},{S=1.6},{TN=geschl_klr_zoll_rf_24_238125},{PPATH=geschl_klr_zoll_sbl.prj},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1 - Zoll
[인치]
DD1
d1 - Fracture
[인치]
DDD1
d1
[mm]
D2
d2
[mm]
R
R max.
[mm]
B
b
[mm]
SDIN912
Screw DIN 912
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
6239910635
6239910635
Stainless steel
Stainless steel 1.4305 (A...
0.2500
1/4"
6.3500
18
22.4
9
M3 x 8
13
84839089
6239910794
6239910794
Stainless steel
Stainless steel 1.4305 (A...
0.3125
5/16"
7.9375
18
22.4
9
M3 x 8
12
84839089
6239910953
6239910953
Stainless steel
Stainless steel 1.4305 (A...
0.3750
3/8"
9.5250
24
26.0
9
M3 x 8
22
84839089
6239911111
6239911111
Stainless steel
Stainless steel 1.4305 (A...
0.4375
7/16"
11.1125
28
31.8
11
M4 x 12
38
84839089
6239911270
6239911270
Stainless steel
Stainless steel 1.4305 (A...
0.5000
1/2"
12.7000
30
33.9
11
M4 x 12
43
84839089
6239911588
6239911588
Stainless steel
Stainless steel 1.4305 (A...
0.6250
5/8"
15.8750
34
39.4
13
M5 x 14
63
84839089
6239911905
6239911905
Stainless steel
Stainless steel 1.4305 (A...
0.7500
3/4"
19.0500
40
46.4
15
M6 x 16
97
84839089
6239912223
6239912223
Stainless steel
Stainless steel 1.4305 (A...
0.8750
7/8"
22.2250
42
48.1
15
M6 x 16
103
84839089
6239912381
6239912381
Stainless steel
Stainless steel 1.4305 (A...
0.9375
15/16"
23.8125
45
50.8
15
M6 x 16
117
84839089
6239912540
6239912540
Stainless steel
Stainless steel 1.4305 (A...
1.0000
1"
25.4000
45
50.8
15
M6 x 16
114
84839089
6239912858
6239912858
Stainless steel
Stainless steel 1.4305 (A...
1.1250
1 1/8"
28.5750
48
53.5
15
M6 x 18
123
84839089
6239913175
6239913175
Stainless steel
Stainless steel 1.4305 (A...
1.2500
1 1/4"
31.7500
54
58.4
15
M6 x 18
156
84839089
6239913493
6239913493
Stainless steel
Stainless steel 1.4305 (A...
1.3750
1 3/8"
34.9250
57
61.6
15
M6 x 18
171
84839089
6239913810
6239913810
Stainless steel
Stainless steel 1.4305 (A...
1.5000
1 1/2"
38.1000
60
64.8
15
M6 x 18
163
84839089
6239914445
6239914445
Stainless steel
Stainless steel 1.4305 (A...
1.7500
1 3/4"
44.4500
73
79.4
19
M8 x 25
344
84839089
6239915080
6239915080
Stainless steel
Stainless steel 1.4305 (A...
2.0000
2"
50.8000
82
88.8
19
M8 x 25
380
84839089
6239915715
6239915715
Stainless steel
Stainless steel 1.4305 (A...
2.2500
2 1/4"
57.1500
88
94.0
19
M8 x 25
425
84839089
6239916350
6239916350
Stainless steel
Stainless steel 1.4305 (A...
2.5000
2 1/2"
63.5000
93
99.8
19
M8 x 25
450
84839089
6239917620
6239917620
Stainless steel
Stainless steel 1.4305 (A...
3.0000
3"
76.2000
108
113.8
19
M8 x 25
535
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청