Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-DKR-DRL-08B-3 - Triple-Strand Plate wheels DRL, ISO 08 B-3, Pitch 1/2 x 5/16“
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Triple-Strand Sprockets
Triple-Sprockets DRL, without hub
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/dreifach-kettenraeder/dreifachkettenraeder_drl_ohne_nabe/drl_1-2x5-16.prj},{NB=13522400},{ARTNR=13522400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Kohlenstoffarmer Stahl, nicht härtbar},{DINISO=ISO 08 B-3},{AUSF=DRL},{Z=24},{DA=102.1},{D=97.29},{B=16},{GEW=1.63},{RD=8.51},{B1=7},{B3=34.9},{C=1.3},{R3=13},{DZ=82},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DINISO
DIN ISO 606 - Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DA
da
[mm]
D
d
[mm]
B
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
13520800
13520800
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
8
38.0
33.18
10
0.11
84839089
13521000
13521000
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
10
45.9
41.10
10
0.21
84839089
13521100
13521100
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
11
49.9
45.07
12
0.26
84839089
13521200
13521200
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
12
53.9
49.07
12
0.33
84839089
13521300
13521300
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
13
57.9
53.06
12
0.40
84839089
13521400
13521400
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
14
61.9
57.07
12
0.48
84839089
13521500
13521500
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
15
65.9
61.09
12
0.57
84839089
13521600
13521600
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
16
69.9
65.10
16
0.64
84839089
13521700
13521700
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
17
74.0
69.11
16
0.74
84839089
13521800
13521800
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
18
78.0
73.14
16
0.85
84839089
13521900
13521900
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
19
82.0
77.16
16
0.97
84839089
13522000
13522000
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
20
86.0
81.19
16
1.09
84839089
13522100
13522100
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
21
90.1
85.22
16
1.22
84839089
13522200
13522200
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
22
94.1
89.24
16
1.36
84839089
13522300
13522300
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
23
98.1
93.27
16
1.50
84839089
13522400
13522400
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
24
102.1
97.29
16
1.63
84839089
13522500
13522500
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
25
106.2
101.33
16
1.81
84839089
13522600
13522600
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
26
110.2
105.36
16
1.98
84839089
13522700
13522700
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
27
114.2
109.40
16
2.15
84839089
13522800
13522800
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
28
118.3
113.42
16
2.33
84839089
13522900
13522900
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
29
122.3
117.46
16
2.52
84839089
13523000
13523000
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
30
126.3
121.50
16
2.71
84839089
13523300
13523300
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
33
138.4
133.60
20
3.30
84839089
13523500
13523500
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
35
146.5
141.68
20
3.76
84839089
13523600
13523600
Steel
Low-carbon steel, not har...
ISO 08 B-3
DRL
36
150.6
145.72
20
3.99
84839089
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청