lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-HLBU-PHO-P - Heavy-Duty Steel Rubber Bushes PHO-P, Pressed-in-Version
MÄDLER
Drive Element
Rubber-Metal Bump Stops, Shock Absorbers and Profile Damper
Powered by
CAD모델 선택
{maedler/antriebselemente/gummipuffer_stoss_und_strukturdaempfer/hl_buchse_pho-p.prj},{NB=685164032P},{ARTNR=685164032P},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: Naturkautschuk, Härte je nach Größe ca. 55º-75° Shore A, Metallteile: Stahl verzinkt},{HW=Radialbelastung*, Axialbelastung* und Verdrehung* = ±20%},{AUSF=eingepresst},{DI=16 +0,20},{DA=40 +0,15},{LI=38 ±0.10},{LA=32 ±0.30},{RBFR=1600},{RBCR=2400},{ABFA=320},{ABCA=480},{VDVW=15.0},{VDD=21.0},{VDDF=1.40},{GEW=121},{ID=16},{AD=40},{IL=38.0},{AL=32.0},{WSI=2.00},{WSA=2.00},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DI
Inner-Ød
[mm]
DA
Outer-ØD
[mm]
LI
Length of internal bush I
[mm]
LA
Length of external bush L
[mm]
RBFR
Radial Load* - perm. stat. Radial Load Fr
[N]
RBCR
Radial Load* - radial Spring Rate Cr
[N/mm]
ABFA
Axial Load* - perm. stat. Axial Load Fa
[N]
ABCA
Axial Load* - axial Spring Rate Ca
[N/mm]
VDVW
Torsion* - perm. stat. Torsion Angle ϕ
[Grad]
VDD
Torsion* - perm. stat. Torque Md
[Nm]
VDDF
Torsion* - perm. Spring Rate Cf
[Nm/Grad]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
685102230P
685102230P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
10 +0.15
22 +0,10
33 ±0.10
30 ±0.30
2800
5800
410
800
15.0
13.5
0.90
47
40169991
685102520P
685102520P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
10 +0,15
25 +0,10
24 ±0.10
20 ±0.30
4000
2500
410
350
15.0
7.5
0.50
36
40169991
685122435P
685122435P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
12 +0,15
24 +0,10
38 ±0.10
35 ±0.30
3000
5400
1330
750
10.0
170.0
17.00
61
40169991
685122525P
685122525P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
12 +0,15
25 +0,10
28 ±0.10
25 ±0.30
4920
5200
500
600
10.0
11.0
1.10
47
40169991
685122618P
685122618P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
12 +0,15
26 +0,10
24 ±0.10
18 ±0.30
690
2000
680
270
13.0
6.0
0.46
38
40169991
685122632P
685122632P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
12 +0,15
26 +0,10
36 ±0.10
32 ±0.30
1370
5000
840
530
13.0
14.0
1.15
61
40169991
685133040P
685133040P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
13 +0,15
30 +0,10
40 ±0.10
40 ±0.30
1570
5100
830
480
14.0
26.0
1.86
96
40169991
685143067P
685143067P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
14 +0,15
30 +0,10
76 ±0.10
67 ±0.30
3900
6800
2310
1200
15.0
42.0
2.80
157
40169991
685163216P
685163216P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
16 +0,20
32 +0,15
17 ±0.10
16 ±0.30
1900
1600
310
300
12.5
11.5
0.92
39
40169991
685163225P
685163225P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
16 +0,20
32 +0,15
28 ±0.10
25 ±0.30
3600
5800
770
580
15.0
27.3
1.82
77
40169991
685163250P
685163250P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
16 +0,20
32 +0,15
54 ±0.10
50 ±0.30
3900
7000
1230
1000
7.5
25.0
3.33
122
40169991
685164032P
685164032P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
16 +0,20
40 +0,15
38 ±0.10
32 ±0.30
1600
2400
320
480
15.0
21.0
1.40
121
40169991
685183432P
685183432P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
18 +0,30
34 +0,15
36 ±0.10
32 ±0.30
1670
6000
320
580
15.0
14.0
0.93
97
40169991
685204555P
685204555P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
20 +0,30
45 +0,15
62.5 ±0.10
55 ±0.30
3430
7000
780
780
15.0
40.0
2.67
259
40169991
685204559P
685204559P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
20 +0,30
45 +0,15
62.5 ±0.10
59.5 ±0.30
3900
7300
1860
950
15.0
36.0
2.40
268
40169991
685244290P
685244290P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
24 +0,30
42 +0,15
96 ±0.10
90 ±0.30
3900
9700
910
2500
3.0
57.0
19.00
41
40169991
685255065P
685255065P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
25 +0,30
50 +0,15
67.5 ±0.10
65.5 ±0.30
6380
18000
5040
2100
10.0
130.0
13.00
398
40169991
685255589P
685255589P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
25 +0,30
55 +0,15
93.5 ±0.10
89.5 ±0.30
9800
19000
760
2200
15.0
85.0
5.67
688
40169991
685264040P
685264040P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
26 +0,30
40 +0,15
45 ±0.10
40 ±0.30
4900
10000
1650
1500
7.0
59.5
8.50
136
40169991
685305589P
685305589P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
30 +0,40
55 +0,15
94 ±0.10
89.5 ±0.30
13700
28000
1000
3700
13.0
97.5
7.50
635
40169991
685325650P
685325650P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
32 +0,40
56 +0,15
55 ±0.10
50 ±0.30
15000
8900
2600
1310
12.5
125.0
10.00
333
40169991
685407557P
685407557P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
40 +0,40
75 +0,20
70 ±0.10
57 ±0.30
5900
13000
1300
900
14.0
133.0
9.50
812
40169991
685507060P
685507060P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
50 +0,40
70 +0,15
60 ±0.10
60 ±0.30
11700
37000
4510
2900
6.5
330.0
50.80
626
40169991
685508095P
685508095P
Black rubber
Elastomer: Natural rubber...
Radial Load*, Axial Load*...
Pressed-in-Version
50 +0,40
80 +0,20
100 ±0.10
95 ±0.30
14700
19500
3430
2800
8.0
235.2
29.40
1130
40169991
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청