lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN808-PRWG-WE-EG - Single Precision Universal Joints WE Similar to DIN 808, Material steel, without or with keyway
MÄDLER
Drive Element
DIN Parts
DIN-Standard 808
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din808/einf-wellengelenk_we.prj},{NB=63127000},{ARTNR=63127000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Naben: Stahl 35SMnPb10, Lagerstellen: Stahl 18NiCrMo5Pb},{AUSF=ohne Passfedernut},{D1=35},{D2=70},{L1=35},{L2=140},{B=-},{T=-},{ZUL100=593},{ZUL200=390.0},{ZUL400=226},{ZUL800=-},{GEW=2.76},{PPATH=einf-wellengel_we_sbl.prj},{BB=0},{TT=0.0},{CTN=84836020}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
D1
d1 - H7
[mm]
D2
d2
[mm]
L1
l1
[mm]
L2
l2
[mm]
B
b - JS9
[mm]
T
t
[mm]
ZUL100
permissible max. Torques at speed 100 1/min.
[Nm]
ZUL200
permissible max. Torques at speed 200 1/min.
[Nm]
ZUL400
permissible max. Torques at speed 400 1/min.
[Nm]
ZUL800
permissible max. Torques at speed 800 1/min.
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
63121500
63121500
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
6
16
9
34
-
-
7
6.5
5.5
-
0.04
84836020
63121600
63121600
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
8
16
11
40
-
-
14
10.0
8
5.4
0.04
84836020
63121800
63121800
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
8
18
11
40
-
-
16
11.0
9
6.1
0.07
84836020
63122000
63122000
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
10
22
10
45
-
-
33
22.0
17
9.7
0.09
84836020
63122200
63122200
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
10
22
12
48
-
-
33
22.0
17
9.7
0.10
84836020
63122600
63122600
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
12
25
11
50
-
-
56
33.0
22
15.6
0.20
84836020
63122700
63122700
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
12
26
13
56
-
-
56
33.0
22
15.6
0.16
84836020
63122900
63122900
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
14
29
13
56
-
-
89
56.0
47
34.4
0.18
84836020
63123000
63123000
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
14
29
17
60
-
-
89
56.0
47
34.4
0.21
84836020
63123200
63123200
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
16
32
15
65
-
-
112
109.0
75
47
0.33
84836020
63123300
63123300
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
16
32
18
68
-
-
112
109.0
75
47
0.34
84836020
63123700
63123700
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
18
37
17
72
-
-
203
156.0
94
-
0.39
84836020
63123800
63123800
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
18
37
18
74
-
-
203
156.0
94
-
0.42
84836020
63124000
63124000
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
20
40
19
82
-
-
312
218.0
125
-
0.54
84836020
63124200
63124200
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
20
42
19
82
-
-
312
218.0
125
-
0.62
84836020
63124700
63124700
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
22
47
22
95
-
-
390
250.0
156
-
0.86
84836020
63125000
63125000
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
25
50
26
108
-
-
499
312.0
187
-
1.06
84836020
63125200
63125200
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
25
52
26
105
-
-
499
312.0
187
-
1.31
84836020
63125800
63125800
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
30
58
30
122
-
-
562
343.0
203
-
1.67
84836020
63127000
63127000
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
35
70
35
140
-
-
593
390.0
226
-
2.76
84836020
63128000
63128000
Steel
Hubs: Steel 35SMnPb10, Be...
without keyway
40
80
42
160
-
-
655
437.0
281
-
4.28
84836020
63121600N
63121600N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
8
16
11
40
2
9
14
10.0
8
5.4
0.04
84836020
63121800N
63121800N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
8
18
11
40
2
9
16
11.0
9
6.1
0.07
84836020
63122000N
63122000N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
10
22
10
45
3
11.4
33
22.0
17
9.7
0.09
84836020
63122200N
63122200N
Steel
Hubs: Steel 35SMnPb10, Be...
with keyway
10
22
12
48
3
11.4
33
22.0
17
9.7
0.10
84836020
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청