Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 705-A-STELLR-STBL-IS - Adjusting Rings DIN 705 A, Steel bright, Diameter 3mm to 100mm, with Hexagon Socket Set Screw
MÄDLER
Drive Element
DIN Parts
DIN-Standard 705 A
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din705a/str_din705a_4027_stbl.prj},{NB=623028006},{ARTNR=623028006},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl blank, Gewindestift mit Festigkeit 45H oder 12.9},{AUSF=mit 1x Gewindestift mit Innensechskant DIN EN ISO 4027},{D1=28},{D2=45},{B=16},{SCHR=M8 x 12},{GEW=12.200},{PPATH=stellr_din705a_is_4027_sbl.prj},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1 - H8
[mm]
D2
d2
[mm]
B
b
[mm]
SCHR
Screw
[mm]
GEW
Weight
[kg/100]
CTN
Customs tariff number
ⁿ/ₐ
623003006
623003006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
3
7
5
M2 x 3
0.123
73182900
623004006
623004006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
4
8
5
M2,5 x 3
0.152
73182900
623005006
623005006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
5
10
6
M3 x 4
0.280
73182900
623006006
623006006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
6
12
8
M4 x 5
0.548
73182900
623007006
623007006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
7
12
8
M4 x 5
0.488
73182900
623008006
623008006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
8
16
8
M4 x 6
0.940
73182900
623009006
623009006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
9
18
10
M5 x 8
1.510
73182900
623010006
623010006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
10
20
10
M5 x 8
1.850
73182900
623011006
623011006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
11
20
10
M5 x 8
1.720
73182900
623012006
623012006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
12
22
12
M6 x 8
2.520
73182900
623014006
623014006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
14
25
12
M6 x 8
3.170
73182900
623015006
623015006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
15
25
12
M6 x 8
2.980
73182900
623016006
623016006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
16
28
12
M6 x 8
3.840
73182900
623018006
623018006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
18
32
14
M6 x 8
6.000
73182900
623020006
623020006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
20
32
14
M6 x 8
5.300
73182900
623022006
623022006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
22
36
14
M6 x 10
6.900
73182900
623024006
623024006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
24
40
16
M8 x 12
9.560
73182900
623025006
623025006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
25
40
16
M8 x 10
9.560
73182900
623026006
623026006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
26
40
16
M8 x 10
9.050
73182900
623028006
623028006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
28
45
16
M8 x 12
12.200
73182900
623030006
623030006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
30
45
16
M8 x 10
11.100
73182900
623032006
623032006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
32
50
16
M8 x 12
14.500
73182900
623035006
623035006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
35
56
16
M8 x 12
18.700
73182900
623036006
623036006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
36
56
16
M8 x 12
18.000
73182900
623038006
623038006
Steel
Steel, bright, Set screw ...
with 1x Set screw with he...
38
56
16
M8 x 12
16.700
73182900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청