Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 1850-J-SINT-A50 - Bushes form J similar to DIN 1850 made of sintered bronze for plain bearings
MÄDLER
Drive Element
Bushes
Powered by
CAD모델 선택
{maedler/antriebselemente/buchsen/b_f-j_ae_din1850_sb_f_gl.prj},{NB=62335405},{ARTNR=62335405},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Bronze},{MAT=Sinterbronze ähnlich SINT A50, ölgetränkt, selbstschmierend},{AUSF=Form J},{D1=20},{D2=26},{B1=25},{GEW=36.53},{CTN=84833080},{TEXT=DIN 1850-3}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1 - G7
[mm]
D2
d2 - s7
[mm]
B1
b1 - js13
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
62330200
62330200
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 3 x 6 x 4
Design J
3
6
4
0.56
84833080
62330300
62330300
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 3 x 6 x 6
Design J
3
6
6
0.86
84833080
62330400
62330400
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 4 x 7 x 4
Design J
4
7
4
0.70
84833080
62330600
62330600
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 4 x 8 x 4
Design J
4
8
4
1.01
84833080
62330605
62330605
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 5 x 8 x 8
Design J
5
8
8
1.64
84833080
62330800
62330800
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 5 x 8 x 10
Design J
5
8
10
2.05
84833080
62330900
62330900
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 5 x 8 x 16
Design J
5
8
16
3.28
84833080
62330905
62330905
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 6 x 9 x 6
Design J
6
9
6
1.42
84833080
62331100
62331100
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 6 x 9 x 10
Design J
6
9
10
2.37
84833080
62331105
62331105
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 6 x 9 x 12
Design J
6
9
12
2.84
84833080
62331110
62331110
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 6 x 9 x 16
Design J
6
9
16
3.79
84833080
62331200
62331200
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 6 x 10 x 6
Design J
6
10
6
1.96
84833080
62331300
62331300
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 6 x 10 x 1...
Design J
6
10
10
3.27
84833080
62331305
62331305
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 6 x 10 x 1...
Design J
6
10
12
3.92
84833080
62331310
62331310
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 6 x 10 x 1...
Design J
6
10
16
5.23
84833080
62331315
62331315
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 6 x 12 x 6
Design J
6
12
6
3.41
84833080
62331600
62331600
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 8 x 11 x 8
Design J
8
11
8
2.40
84833080
62331605
62331605
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 8 x 11 x 1...
Design J
8
11
12
3.60
84833080
62331700
62331700
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 8 x 12 x 8
Design J
8
12
8
3.37
84833080
62331800
62331800
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 8 x 12 x 1...
Design J
8
12
12
5.05
84833080
62331805
62331805
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 8 x 12 x 2...
Design J
8
12
20
8.42
84833080
62332100
62332100
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 10 x 13 x ...
Design J
10
13
10
3.63
84833080
62332200
62332200
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 10 x 14 x ...
Design J
10
14
16
8.08
84833080
62332300
62332300
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 10 x 16 x ...
Design J
10
16
10
8.20
84833080
62332500
62332500
Bronze
Sintered bronze similar S...
DIN 1850-3 - J 12 x 15 x ...
Design J
12
15
12
5.11
84833080
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청