Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-M337-ZD-RF-L - Hinges M337, detachable, form L
MÄDLER
Drive Element
Parts for Operating
Hinges
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/scharniere/scharnier_m337_f-l.prj},{NB=67700415},{ARTNR=67700415},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Zink-Druckguss schwarz},{MAT=Zink-Druckguss, kunststoffbeschichtet, schwarz RAL 9005, strukturmatt, Stift aus Edelstahl 1.4305 (V2A)},{HW=Die max. Radial- und Axialkräfte sind unverbindliche Richtwerte unter Ausschluss jeglicher Haftung},{AUSF=Form L: Für die linke Seite},{L=60},{D1=8.3},{D2=8},{H1=15.0},{H2=8},{H3=8.5},{H4=17},{L3=26},{M=36},{FA=3100},{FR=3500},{GEW=160},{AS=7.5},{LF=37.7},{H5=5.0},{H6=1.5},{H7=7.0},{T=16.1},{R=7.50},{H8=1.0},{BA=12.0},{BHS=3.2},{DS=18.0},{STIFT=8},{HR=1},{SL=24.5},{PPATH=srn_m337_l_sbl.prj},{CTN=83021000},{FORM=L}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L
l
[mm]
D1
d1
[mm]
D2
d2
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4 +0.5
[mm]
L3
l3
[mm]
M
m
[mm]
FA
FA 1) - max. axial force
[N]
FR
FR 2) - max. radial force at opening angle 90°
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67700411
67700411
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type L: for installation ...
40
5.3
4
9.0
5
5.5
11
16
25
1500
1600
40
83021000
67700413
67700413
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type L: for installation ...
50
6.4
6
11.5
6
6.5
13
21
30
2500
2500
80
83021000
67700415
67700415
Zinc die-cast black
Zinc die cast, plastic co...
The max. radial and axial...
Type L: for installation ...
60
8.3
8
15.0
8
8.5
17
26
36
3100
3500
160
83021000
67700431
67700431
Stainless steel
Stainless steel 1.4308, m...
The max. radial and axial...
Type L: for installation ...
40
5.3
4
9.0
5
5.5
11
16
25
2000
3500
52
83021000
67700433
67700433
Stainless steel
Stainless steel 1.4308, m...
The max. radial and axial...
Type L: for installation ...
50
6.4
6
11.5
6
6.5
13
21
30
2500
3500
100
83021000
67700435
67700435
Stainless steel
Stainless steel 1.4308, m...
The max. radial and axial...
Type L: for installation ...
60
8.3
8
15.0
8
8.5
17
26
36
5000
6000
200
83021000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청