lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KRG-SCHR-ALG-PA - Star Knob Screws with Axial Bearing
MÄDLER
Drive Element
Parts for Operating
Palm Grips
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/kreuzgriffe/kreuzgrschr_m_axiallg.prj},{NB=66065002},{ARTNR=66065002},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Griff: Thermoplast (PA), Innenteil: Vergütungsstahl nitriert, brüniert, Schraube: Stahl Festigkeit 8.8, brüniert},{AUSF=Kreuzgriffschraube mit Axiallager},{D1=50},{D2=M8},{L=35},{D3=25},{H1=34},{H2=22.5},{GEW=86},{T=15.0},{DD2=8},{CTN=84669360}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
L
l
[mm]
D3
d3
[mm]
H1
h1
[mm]
H2
h2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66064001
66064001
Multi-material product
Grip: Thermoplast (PA), I...
Star knob screw with axia...
40
M6
15
24
27
15.0
50
84669360
66064002
66064002
Multi-material product
Grip: Thermoplast (PA), I...
Star knob screw with axia...
40
M6
25
24
27
15.0
52
84669360
66065001
66065001
Multi-material product
Grip: Thermoplast (PA), I...
Star knob screw with axia...
50
M8
20
25
34
22.5
81
84669360
66065002
66065002
Multi-material product
Grip: Thermoplast (PA), I...
Star knob screw with axia...
50
M8
35
25
34
22.5
86
84669360
66066301
66066301
Multi-material product
Grip: Thermoplast (PA), I...
Star knob screw with axia...
63
M10
30
30
41
26.5
137
84669360
66066302
66066302
Multi-material product
Grip: Thermoplast (PA), I...
Star knob screw with axia...
63
M10
40
30
41
26.5
142
84669360
66068001
66068001
Multi-material product
Grip: Thermoplast (PA), I...
Star knob screw with axia...
80
M12
30
35
54
34.0
258
84669360
66068002
66068002
Multi-material product
Grip: Thermoplast (PA), I...
Star knob screw with axia...
80
M12
50
35
54
34.0
276
84669360
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청