lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-VKH-355-G-AG - Adjustable Clamping Levers 355, Version G with External Thread, Disengaged by Pulling, Plastic
MÄDLER
Drive Element
Parts for Operating
Klemmhebel
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/klemmhebel/v_kh_355_ausf_g_ag.prj},{NB=66555756},{ARTNR=66555756},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Griffkörper: Kunststoff Thermoplast Polyamid (PA), glasfaserverstärkt, schwarzgrau RAL 7021, Zahnring: Zink-Druckguss, Gewindeeinsatz / Halteschraube: Stahl brüniert },{AUSF=G: mit Außengewinde},{L1=78},{L2=32},{D1=M8},{D3=16.0},{D4=23.0},{H1=36.0},{H2=3.5},{H3=46.5},{H4=4},{GEW=73},{DD1=8},{TT=3.4},{TD1=4.430},{TD2=3.191},{TC=0.25},{BS=12.5},{R=1},{H5=11.5},{D5=22},{H6=35.0},{H7=36.0},{H8=43.0},{H10=40.75},{H11=37.5},{H9=32.0},{LL2=8},{H12=36.0},{LL3=77},{LL4=35},{LL5=38},{R1=2.5},{B=16.4},{R2=10},{L6=4.0},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L1
l1
[mm]
L2
l2
[mm]
D1
d1
[mm]
D3
d3
[mm]
D4
d4
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66555711
66555711
Plastic black
Grip body: technopolymer ...
G: with External Thread
44
12
M4
10.0
15.5
24.5
3.5
30.5
3
18
84879090
66555712
66555712
Plastic black
Grip body: technopolymer ...
G: with External Thread
44
16
M4
10.0
15.5
24.5
3.5
30.5
3
16
84879090
66555716
66555716
Plastic black
Grip body: technopolymer ...
G: with External Thread
44
12
M5
10.0
15.5
24.5
3.5
30.5
3
19
84879090
66555718
66555718
Plastic black
Grip body: technopolymer ...
G: with External Thread
44
20
M5
10.0
15.5
24.5
3.5
30.5
3
19
84879090
66555719
66555719
Plastic black
Grip body: technopolymer ...
G: with External Thread
44
25
M5
10.0
15.5
24.5
3.5
30.5
3
20
84879090
66555732
66555732
Plastic black
Grip body: technopolymer ...
G: with External Thread
63
20
M6
13.5
19.0
31.0
3.5
38.5
3
41
84879090
66555734
66555734
Plastic black
Grip body: technopolymer ...
G: with External Thread
63
32
M6
13.5
19.0
31.0
3.5
38.5
3
45
84879090
66555740
66555740
Plastic black
Grip body: technopolymer ...
G: with External Thread
63
20
M8
13.5
19.0
31.0
3.5
38.5
3
46
84879090
66555741
66555741
Plastic black
Grip body: technopolymer ...
G: with External Thread
63
25
M8
13.5
19.0
31.0
3.5
38.5
3
47
84879090
66555742
66555742
Plastic black
Grip body: technopolymer ...
G: with External Thread
63
32
M8
13.5
19.0
31.0
3.5
38.5
3
47
84879090
66555743
66555743
Plastic black
Grip body: technopolymer ...
G: with External Thread
63
40
M8
13.5
19.0
31.0
3.5
38.5
3
52
84879090
66555754
66555754
Plastic black
Grip body: technopolymer ...
G: with External Thread
78
20
M8
16.0
23.0
36.0
3.5
46.5
4
75
84879090
66555755
66555755
Plastic black
Grip body: technopolymer ...
G: with External Thread
78
25
M8
16.0
23.0
36.0
3.5
46.5
4
70
84879090
66555756
66555756
Plastic black
Grip body: technopolymer ...
G: with External Thread
78
32
M8
16.0
23.0
36.0
3.5
46.5
4
73
84879090
66555757
66555757
Plastic black
Grip body: technopolymer ...
G: with External Thread
78
40
M8
16.0
23.0
36.0
3.5
46.5
4
78
84879090
66555762
66555762
Plastic black
Grip body: technopolymer ...
G: with External Thread
78
20
M10
16.0
23.0
36.0
3.5
46.5
4
79
84879090
66555763
66555763
Plastic black
Grip body: technopolymer ...
G: with External Thread
78
25
M10
16.0
23.0
36.0
3.5
46.5
4
76
84879090
66555764
66555764
Plastic black
Grip body: technopolymer ...
G: with External Thread
78
32
M10
16.0
23.0
36.0
3.5
46.5
4
81
84879090
66555765
66555765
Plastic black
Grip body: technopolymer ...
G: with External Thread
78
40
M10
16.0
23.0
36.0
3.5
46.5
4
86
84879090
66555766
66555766
Plastic black
Grip body: technopolymer ...
G: with External Thread
78
50
M10
16.0
23.0
36.0
3.5
46.5
4
88
84879090
66555767
66555767
Plastic black
Grip body: technopolymer ...
G: with External Thread
78
63
M10
16.0
23.0
36.0
3.5
46.5
4
94
84879090
66555778
66555778
Plastic black
Grip body: technopolymer ...
G: with External Thread
95
32
M10
19.0
26.5
43.0
5.0
56.5
5
120
84879090
66555779
66555779
Plastic black
Grip body: technopolymer ...
G: with External Thread
95
40
M10
19.0
26.5
43.0
5.0
56.5
5
121
84879090
66555780
66555780
Plastic black
Grip body: technopolymer ...
G: with External Thread
95
50
M10
19.0
26.5
43.0
5.0
56.5
5
128
84879090
66555781
66555781
Plastic black
Grip body: technopolymer ...
G: with External Thread
95
63
M10
19.0
26.5
43.0
5.0
56.5
5
133
84879090
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청