lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SHR-AL-ZYLG - Safety Handwheels SHR, Aluminium
MÄDLER
Drive Element
Parts for Operating
Handwheels
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/handraeder/sicherheitshr_shr_al.prj},{NB=67061400},{ARTNR=67061400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Radkörper: Aluminium, Kupplungssatz: Stahl nitriert, Laufflächen geschliffen und PTFE-beschichtet, Zylindergriff: Kunststoff schwarz, mit Stahlgewindezapfen},{D1=140},{D2=12},{D3=28},{D4=17},{B1=16.5},{L2=28.5},{L3=18},{L4=5},{T2=1.1},{GD=23},{GL=68},{GEW=660},{D1G=23},{D2G=8},{D3G=13},{D4G=19},{L1G=65},{L2G=14},{L3G=2.5},{RR=61},{BG=18},{NNB=4},{NT=1.1},{L4R=36},{D5R=34},{H1=4},{H2=1.8},{H3=13},{H4=4.0},{H5=10},{H6=41.0},{D=104},{ND=30.0},{TK=2.0},{BK1=10.0},{BK2=7.5},{SW=5},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1
[mm]
D2
d2 - H7
[mm]
D3
d3
[mm]
D4
d4 max.
[mm]
B1
b1
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
l4
[mm]
T2
t2
[mm]
GD
Handle-Ø
[mm]
GL
Handle length l
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
67061200
67061200
Aluminium
Wheel body: Aluminium, po...
125
12
28
17
15.0
28.5
18
5
1.1
23
68
552
84879090
67061400
67061400
Aluminium
Wheel body: Aluminium, po...
140
12
28
17
16.5
28.5
18
5
1.1
23
68
660
84879090
67061600
67061600
Aluminium
Wheel body: Aluminium, po...
160
14
32
21
18.0
32.5
20
6
1.3
26
83
907
84879090
67062000
67062000
Aluminium
Wheel body: Aluminium, po...
200
18
38
26
20.5
36.5
24
6
1.7
26
83
1324
84879090
67062500
67062500
Aluminium
Wheel body: Aluminium, po...
250
22
45
30
23.0
47.5
28
12
1.7
28
93
2122
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청