Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-UHG-GT-IG-S-N - Universal Handles GT from Silicone or Rubber NBR, with internal thread
MÄDLER
Drive Element
Parts for Operating
Handles
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/handgriffe/uni_hgr_gt_si_u_nbr.prj},{NB=66240010},{ARTNR=66240010},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: Silikon schwarz, Shorehärte 70° ±5° A, Metallteil: Edelstahl rostfrei 1.4301 (V2A)},{AUSF=GT-S mit Innengewinde },{D1=42},{D3=M10},{D4=16},{D5=30},{L1=82.0},{L2=20},{L3=65.0},{GEW=160},{DD3=10},{L4=47.0},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66240004
66240004
Black rubber
Elastomer: Silicone black...
GT-S with Inertal Thread
25
M4
10
18
49.0
8
40.0
38
40169991
66240005
66240005
Black rubber
Elastomer: Silicone black...
GT-S with Inertal Thread
29
M5
10
21
57.0
10
45.0
44
40169991
66240006
66240006
Black rubber
Elastomer: Silicone black...
GT-S with Inertal Thread
33
M6
10
24
65.0
12
50.0
56
40169991
66240008
66240008
Black rubber
Elastomer: Silicone black...
GT-S with Inertal Thread
38
M8
13
27
73.5
16
58.5
98
40169991
66240010
66240010
Black rubber
Elastomer: Silicone black...
GT-S with Inertal Thread
42
M10
16
30
82.0
20
65.0
160
40169991
66240104
66240104
Black rubber
Elastomer: NBR black, har...
GT-N with Inertal Thread
25
M4
10
18
49.0
8
40.0
38
40169991
66240105
66240105
Black rubber
Elastomer: NBR black, har...
GT-N with Inertal Thread
29
M5
10
21
57.0
10
45.0
44
40169991
66240106
66240106
Black rubber
Elastomer: NBR black, har...
GT-N with Inertal Thread
33
M6
10
24
65.0
12
50.0
56
40169991
66240108
66240108
Black rubber
Elastomer: NBR black, har...
GT-N with Inertal Thread
38
M8
13
27
73.5
16
58.5
98
40169991
66240110
66240110
Black rubber
Elastomer: NBR black, har...
GT-N with Inertal Thread
42
M10
16
30
82.0
20
65.0
160
40169991
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청