lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DZ 2907 - Slides DZ 2907, Width 9.6 mm, to 55 kg, Over Extension
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_dz_2907.prj},{NB=64902220_0},{ARTNR=64902220},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Schienenteile: kaltgewalzter Stahl, hell verzinkt, Kugelkäfige: Kunststoff / verzinkter Stahl, Kugellager: gehärteter Stahl},{BEZ=DZ 2907-508},{SL=508},{AUSZUG=559},{AUSZUG1=0},{A=0.0},{B=172.1},{C=203.2},{D=356.2},{E=0.0},{F=438.1},{LASTWERT=55},{GEW=1.42},{BB1=10.500},{BH1=4.900},{PPATH=../2907/2907_asmtpl.prj},{CTN=83024900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SL
Slide length
[mm]
AUSZUG
Travel ±3.2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
LASTWERT
Load Rating / Pair
[kg]
GEW
Weight / Pair
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64902212
64902212
Steel, zinc-plated
Slide elements: Cold roll...
DZ 2907-305
305
356
0.0
0.0
0.0
0.0
0.0
235.0
30
0.84
83024900
64902214
64902214
Steel, zinc-plated
Slide elements: Cold roll...
DZ 2907-356
356
406
0.0
0.0
0.0
0.0
0.0
285.8
35
1.00
83024900
64902216
64902216
Steel, zinc-plated
Slide elements: Cold roll...
DZ 2907-406
406
457
162.6
0.0
0.0
0.0
0.0
336.5
45
1.13
83024900
64902218
64902218
Steel, zinc-plated
Slide elements: Cold roll...
DZ 2907-457
457
508
0.0
0.0
164.8
314.3
0.0
387.3
50
1.27
83024900
64902220
64902220
Steel, zinc-plated
Slide elements: Cold roll...
DZ 2907-508
508
559
0.0
172.1
203.2
356.2
0.0
438.1
55
1.42
83024900
64902222
64902222
Steel, zinc-plated
Slide elements: Cold roll...
DZ 2907-559
559
610
0.0
0.0
213.0
407.0
0.0
488.9
55
1.55
83024900
64902224
64902224
Steel, zinc-plated
Slide elements: Cold roll...
DZ 2907-610
610
660
254.0
273.7
0.0
0.0
457.8
539.7
50
1.71
83024900
64902226
64902226
Steel, zinc-plated
Slide elements: Cold roll...
DZ 2907-660
660
711
140.3
232.4
269.1
416.6
508.6
590.5
50
1.87
83024900
64902228
64902228
Steel, zinc-plated
Slide elements: Cold roll...
DZ 2907-711
711
762
191.1
283.2
304.8
467.4
559.4
641.4
50
2.00
83024900
64902230
64902230
Steel, zinc-plated
Slide elements: Cold roll...
DZ 2907-762
762
813
0.0
241.9
319.9
518.2
610.2
692.1
50
2.16
83024900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청