lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DZ 2720 - DZ 2720 Slides, Width 9.5 mm, up to 20 kg, partial extension
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_dz_2720.prj},{NB=64901930_0},{ARTNR=64901930},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Schienenteile: kaltgewalzter Stahl, hell verzinkt, Kugelkäfige: kaltgewalzter, verzinkter Stahl, Kugeln: gehärteter Stahl},{BEZ=DZ 2720-300},{SL=300},{AUSZUG=219.8},{AUSZUG1=0.0},{A=0},{B=128},{C=224},{D=256},{LW=18},{GEW=0.44},{CTN=83024900},{PPATH=dz_2720_sbl.prj},{DIST=8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SL
Slide length
[mm]
AUSZUG
Travel
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
LW
Load Value
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64901920
64901920
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2720-200
200
145.2
0
0
128
160
13
0.30
83024900
64901925
64901925
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2720-250
250
182.5
0
0
160
192
15
0.36
83024900
64901930
64901930
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2720-300
300
219.8
0
128
224
256
18
0.44
83024900
64901935
64901935
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2720-350
350
257.1
128
160
256
288
20
0.52
83024900
64901940
64901940
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2720-400
400
294.4
160
192
320
352
20
0.58
83024900
64901945
64901945
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2720-450
450
331.7
192
224
352
384
20
0.66
83024900
64901950
64901950
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2720-500
500
369.0
224
256
416
448
18
0.74
83024900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청